This Arista Networks SFP-25G-BD-40-I compatible SFP28 transceiver provides 25GBase-BX throughput up to 40km over single mode fiber (SMF) using a wavelength of 1310nm-TX/1270nm-RX via an LC simplex connector. This bidirectional unit must be used with another transceiver or network appliance of complimenting wavelengths. It provides 25GBASE Ethernet connectivity option for 25G Ethernet, telecom and data center, suitable for both outdoor and indoor deployments. It is fully compliant with the SFP28 MSA, CPRI and eCPRI standard.
Click to open expanded view
Arista Networks SFP-25G-BD-40-I Compatible SFP28 25GBASE-D BiDi 1310nm-TX/1270nm-RX 40km DOM Simplex LC/UPC SMF Optical Transceiver Module (Industrial)
#100101
#100101
510,51 € (Incl. VAT)
FS P/N: SFP28-25G-BX40-I
3 Sold
6 Reviews
6 Questions
Transceiver Models:
Pre-order, Ship by 31 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Arista Networks SFP-25G-BD-40-I Compatible 25GBASE-BX40-D SFP28 Optical Transceiver Module for Data Center and Telecom (SMF, 1310nm-TX/1270nm-RX, 40km, LC, Industrial, DOM)
Specifications
Arista Networks Compatible
SFP-25G-BD-40-I
Vendor Name
FS
Form Factor
SFP28
Max Data Rate
25.78Gbps
Wavelength
1310nm-TX/1270nm-RX
Max Cable Distance
40km
Connector
Simplex LC
Media
SMF
Transmitter Type
DFB BiDi
Receiver Type
APD
TX Power
0~6dBm
Receiver Sensitivity
<-18dBm
Power Budget
18dB
Receiver Overload
-6dBm
Power Consumption
<1.5W
Extinction Ratio
4dB
DDM/DOM
Supported
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
CDR
TX & RX Built-in CDR
FEC Function
Not Supported
Protocols
SFF-8472, SFF-8402, SFF-8432, SFF-8431, CEI-28G-VSR
Warranty
5 Years
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
25G Connectivity for Data Center
Featured with low-power, high-density and high-speed, the SFP28 transceiver offers a popular way to help you quickly ramp up to 25G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Questions & Answers
Ask a question
All (6)Application Environment (1)CDR (1)FEC (1)FS Box (1)Matched Attenuator (1)Matching Cables (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
4
1
1
0
0
J***n
Australia
June 13, 2023
Just to let you know, the order was received this morning and works perfectly in my switches. Very happy with the service.
Verified Purchase
Helpful 3
Comment 0L***r
United Kingdom
March 24, 2023
Item arrived on time and was exactly what was ordered
Verified Purchase
Helpful 2
Comment 0I***a
Australia
March 09, 2023
Smoothly purchase process!
Verified Purchase
Helpful 3
Comment 0See all reviews
Resources
Recently Viewed