Free delivery on orders over EUR 79 (Excl. VAT)
Germany
Home
2.5/5G PoE+ Switches
2.5/5G PoE+ Switches
Comparison
10 Results
Sort by:
Sort by: Popularity
S5860-24XB-U, 24 x 10Gb RJ45, 4 x 10Gb SFP+, L3 Managed PoE++ Switch

S5860-24XB-U, 24 x 10Gb RJ45, 4 x 10Gb SFP+, L3 Managed PoE++ Switch

Broadcom
740W
Stacking
Airware Cloud
Hot-Swap
4.518,43 € (Incl. VAT)
S3200-8MG4S-U, 8 x 2.5Gb RJ45, 4 x 10Gb SFP+, L2+ Managed PoE++ Switch

S3200-8MG4S-U, 8 x 2.5Gb RJ45, 4 x 10Gb SFP+, L2+ Managed PoE++ Switch

Realtek
250W
LACP
VLAN
ACLs
802.1X
558,11 € (Incl. VAT)
S5860-48XMG-U, 48 x 10Gb RJ45,4 x 25Gb SFP28, 2 x 40Gb QSFP+, L3 Managed PoE++ Switch

S5860-48XMG-U, 48 x 10Gb RJ45,4 x 25Gb SFP28, 2 x 40Gb QSFP+, L3 Managed PoE++ Switch

Broadcom
1600W
Stacking
Airware Cloud
Hot-Swap
5.612,04 € (Incl. VAT)
IES3110-8TF-P, 8 x 1Gb RJ45, 2 x 1/2.5Gb SFP, L2+ Managed Industrial PoE+ Switch

IES3110-8TF-P, 8 x 1Gb RJ45, 2 x 1/2.5Gb SFP, L2+ Managed Industrial PoE+ Switch

240W
PTP
ERPS
DIN-rail/Wall Mount
Fanless
522,41 € (Incl. VAT)
S3270-10TM-P, 10 x 1Gb RJ45, 2 x 2.5Gb SFP, L2+ Managed PoE+ Switch

S3270-10TM-P, 10 x 1Gb RJ45, 2 x 2.5Gb SFP, L2+ Managed PoE+ Switch

Broadcom
125W
Airware Cloud
Voice VLAN
LACP
308,21 € (Incl. VAT)
S5860-24MG-U, 24 x 5Gb RJ45, 4 x 25Gb SFP28, L3 Managed PoE++ Switch

S5860-24MG-U, 24 x 5Gb RJ45, 4 x 25Gb SFP28, L3 Managed PoE++ Switch

Broadcom
370W
Stacking
Airware Cloud
2.318,12 € (Incl. VAT)
S3270-24TM-P, 24 x 1Gb RJ45, 4 x 2.5Gb SFP, L2+ Managed PoE+ Switch

S3270-24TM-P, 24 x 1Gb RJ45, 4 x 2.5Gb SFP, L2+ Managed PoE+ Switch

Broadcom
370W
Airware Cloud
Voice VLAN
LACP
593,81 € (Incl. VAT)
S5860-48MG-U, 48 x 5Gb RJ45, 4 x 25Gb SFP28, 2 x 40Gb QSFP+, L3 Managed PoE++ Switch

S5860-48MG-U, 48 x 5Gb RJ45, 4 x 25Gb SFP28, 2 x 40Gb QSFP+, L3 Managed PoE++ Switch

Broadcom
1600W
Stacking
Airware Cloud
Hot-Swap
5.266,94 € (Incl. VAT)
Home
2.5/5G PoE+ Switches
2.5/5G PoE+ Switches
Port Count
PoE
Filter
10 Results
Sort by:
Sort by: Popularity
S5860-24XB-U, 24 x 10Gb RJ45, 4 x 10Gb SFP+, L3 Managed PoE++ Switch

S5860-24XB-U, 24 x 10Gb RJ45, 4 x 10Gb SFP+, L3 Managed PoE++ Switch

Broadcom
740W
Stacking
Airware Cloud
Hot-Swap
4.518,43 € (Incl. VAT)
S3200-8MG4S-U, 8 x 2.5Gb RJ45, 4 x 10Gb SFP+, L2+ Managed PoE++ Switch

S3200-8MG4S-U, 8 x 2.5Gb RJ45, 4 x 10Gb SFP+, L2+ Managed PoE++ Switch

Realtek
250W
LACP
VLAN
ACLs
802.1X
558,11 € (Incl. VAT)
S5860-48XMG-U, 48 x 10Gb RJ45,4 x 25Gb SFP28, 2 x 40Gb QSFP+, L3 Managed PoE++ Switch

S5860-48XMG-U, 48 x 10Gb RJ45,4 x 25Gb SFP28, 2 x 40Gb QSFP+, L3 Managed PoE++ Switch

Broadcom
1600W
Stacking
Airware Cloud
Hot-Swap
5.612,04 € (Incl. VAT)
IES3110-8TF-P, 8 x 1Gb RJ45, 2 x 1/2.5Gb SFP, L2+ Managed Industrial PoE+ Switch

IES3110-8TF-P, 8 x 1Gb RJ45, 2 x 1/2.5Gb SFP, L2+ Managed Industrial PoE+ Switch

240W
PTP
ERPS
DIN-rail/Wall Mount
Fanless
522,41 € (Incl. VAT)
S3270-10TM-P, 10 x 1Gb RJ45, 2 x 2.5Gb SFP, L2+ Managed PoE+ Switch

S3270-10TM-P, 10 x 1Gb RJ45, 2 x 2.5Gb SFP, L2+ Managed PoE+ Switch

Broadcom
125W
Airware Cloud
Voice VLAN
LACP
308,21 € (Incl. VAT)
S5860-24MG-U, 24 x 5Gb RJ45, 4 x 25Gb SFP28, L3 Managed PoE++ Switch

S5860-24MG-U, 24 x 5Gb RJ45, 4 x 25Gb SFP28, L3 Managed PoE++ Switch

Broadcom
370W
Stacking
Airware Cloud
2.318,12 € (Incl. VAT)
S3270-24TM-P, 24 x 1Gb RJ45, 4 x 2.5Gb SFP, L2+ Managed PoE+ Switch

S3270-24TM-P, 24 x 1Gb RJ45, 4 x 2.5Gb SFP, L2+ Managed PoE+ Switch

Broadcom
370W
Airware Cloud
Voice VLAN
LACP
593,81 € (Incl. VAT)
S5860-48MG-U, 48 x 5Gb RJ45, 4 x 25Gb SFP28, 2 x 40Gb QSFP+, L3 Managed PoE++ Switch

S5860-48MG-U, 48 x 5Gb RJ45, 4 x 25Gb SFP28, 2 x 40Gb QSFP+, L3 Managed PoE++ Switch

Broadcom
1600W
Stacking
Airware Cloud
Hot-Swap
5.266,94 € (Incl. VAT)