FREE SHIPPING on Orders Over US$79
United States
QSFP56 200G
Comparison
11 Results
Sort by:
Sort by: Popularity
QSFP56 200G
Product Type
Form Factor
Filter
11 Results
Sort by:
Sort by: Popularity
QSFP56 200GBASE-SR4 850nm 100m Module, Arista
Hot
GenericH3C+NaN+NaN

QSFP56 200GBASE-SR4 850nm 100m Module, Arista

Inphi DSP
Broadcom VCSEL
≤5W
MTP-12
MMF
US$239.00
QSFP56 200GBASE-FR4 1310nm 2km Module, Arista
GenericH3C+NaN+NaN

QSFP56 200GBASE-FR4 1310nm 2km Module, Arista

Inphi DSP
Oclaro DML
≤6.5W
Duplex LC
SMF
US$999.00
QSFP56 200GBASE-LR4 1310nm 10km Module, Generic
Hot
H3C+NaN+NaN

QSFP56 200GBASE-LR4 1310nm 10km Module, Generic

Inphi DSP
EML
BOX
≤8W
Duplex LC
SMF
US$2,099.00
200G QSFP56 Passive Direct Attach Copper Cable (DAC), 1m (3ft)
0.5m (2ft)1.5m (5ft)2m (7ft)3m (10ft)+NaN+NaN

200G QSFP56 Passive Direct Attach Copper Cable (DAC), 1m (3ft)

<0.1W
34.5mm
Twinax
PAM4
US$79.00
200G QSFP56 Active Direct Attach Copper Cable (ACC), 3m (10ft)
5m (16ft)7m (23ft)+NaN+NaN

200G QSFP56 Active Direct Attach Copper Cable (ACC), 3m (10ft)

≤1.5W
33mm
Twinax
PAM4
US$180.00
200G QSFP56 to 2x 100G QSFP56 Passive Breakout DAC, 1m (3ft)
0.5m (2ft)1.5m (5ft)2m (7ft)2.5m (8ft)3m (10ft)+NaN+NaN

200G QSFP56 to 2x 100G QSFP56 Passive Breakout DAC, 1m (3ft)

≤0.5W
26mm
Twinax
PAM4
US$80.00
200G QSFP56 to 2x 100G QSFP56 Active Breakout ACC, 3m (10ft)
Hot
5m (16ft)7m (23ft)+NaN+NaN

200G QSFP56 to 2x 100G QSFP56 Active Breakout ACC, 3m (10ft)

≤1.5W
27.5mm
Twinax
PAM4
US$200.00
200G QSFP56 to 4x 50G SFP56 Passive Breakout DAC, 1m (3ft)
0.5m (2ft)2m (7ft)3m (10ft)+NaN+NaN

200G QSFP56 to 4x 50G SFP56 Passive Breakout DAC, 1m (3ft)

≤0.5W
35mm
Twinax
PAM4
US$109.00
200G QSFP56 Active Optical Cable (AOC), 3m (10ft)
Hot
1m (3ft)2m (7ft)5m (16ft)10m (33ft)15m (49ft)20m (66ft)30m (98ft)50m (164ft)100m(328ft)+NaN+NaN

200G QSFP56 Active Optical Cable (AOC), 3m (10ft)

≤4.5W
30mm
Fiber
PAM4
US$819.00
200G QSFP56 to 2x100G QSFP56 Breakout AOC, 3m (10ft)
1m (3ft)2m (7ft)5m (16ft)10m (33ft)15m (49ft)20m (66ft)30m (98ft)+NaN+NaN

200G QSFP56 to 2x100G QSFP56 Breakout AOC, 3m (10ft)

≤4.5W
30mm
Fiber
PAM4
US$1,219.00
200G QSFP56 to 4x 50G SFP56 Breakout AOC, 1m (3ft)
2m (7ft)3m (10ft)5m (16ft)7m (23ft)10m (33ft)15m (49ft)20m (66ft)25m (82ft)30m (98ft)50m (164ft)70m (230ft)+NaN+NaN

200G QSFP56 to 4x 50G SFP56 Breakout AOC, 1m (3ft)

≤5.5W
30mm
Fiber
PAM4
US$1,212.00