FS Australia FREE Delivery on Orders over AUD99 (Excl. GST)
Australia / $ AUD
FREE Delivery on Orders over AUD99 (Excl. GST)

Australia

How PicOS® Works

PicOS® fully supports Broadcom switches and offers software with essential Layer 2/3 protocols and telemetry APIs to enhance network performance and management. In addition, with automatic configuration and central management through AmpCon™, PicOS® enables more resilient and efficient network operations at a lower cost for campus and data center networks. For an even more hands-on experience, you can try PicOS® for free through the PicOS-V platform at your own pace with no commitments.

Why Choose PicOS®?

  • Complete Standardization

    Support standard protocols for backward compatibility with your current network, enabling upgrade at whatever speed IT budgets allow.

  • AmpCon™ for Automation

    Write Ansible playbooks to create and schedule customized workflows with easy-to-read reports, achieve automated configuration.

  • Full Support for Broadcom

    Equipped with Broadcom chips, PicOS® switches enhance network performance and reliability in campuses and data centers.

  • High Reliability and Scalability

    Switches running PicOS® with both EVPN-VXLAN and MLAG can facilitate the establishment of networks that are nimbler, secure, scalable.

  • Reduced OpEx

    Non-technical staff to deploy hundreds or thousands of switches at once using GUI-based commands, resulting in cost savings of 35% to 40%.

  • Network Security

    PicOS® interoperates with solutions from major vendors and enables zero-trust security for campus access layers with integrated leading NAC Policy Manager.

What Makes PicOS® Unique?

Discover how PicOS® delivers agile, secure, and scalable networking for data centers and campuses.

What You Get with PicOS®

Key Features

  • EVPN-VXLAN: Construct a virtual Layer 2 network and create virtual tunnels over IP networks, enabling cross-regional and cross-data center data migration and flexible resource allocation.
  • Security: Ensure secure network management with support for ACL, RADIUS, TACACS+, and DHCP Snooping.
  • MLAG: Provide physical switch-level redundancy, avoid single-point failure, and maximize overall utilization of the total available bandwidth in your Ethernet fabric.
  • Spanning Tree: Support a suite of Spanning Tree Protocols, vital for preventing network loops and ensuring the efficient delivery of Ethernet frames in a Layer-2 network, including STP, MSTP, RSTP, and PVST.
  • Link Layer Discovery Protocol (LLDP): Run over the data link layer which allows two different devices to gather hardware and protocol information about neighboring devices that is useful in troubleshooting the network.
  • Full-featured 802.1x: Enhance security and enable seamless integration across multi-vendor devices for the enterprise access layer catering to IoT, authorized users, and guests.
  • Voice VLAN: Improve voice traffic transmission priority and guarantee voice quality by assigning voice traffic to a dedicated VLAN without competing with other traffic.
  • Zero-Touch Provisioning: With AmpCon™'s Push-Button Deployment capability, AmpCon™ radically simplifies installation and configuration of large numbers of remote switches running the PicOS® network operating system.

Standard Technology

  • CrossFlow™ Dual Control Plane Technology:  Improve OpenFlow integration, scale and management (Layer-2 / Layer-3 and OpenFlow running simultaneously on switch ports).
  • Native Security: From OpenSSH to authentication, PicOS® keeps your switches secure.
  • Software Driven: Our software writes directly to the silicon through a software abstraction layer, giving you a software-driven and hardware-accelerated approach.

Explore PicOS® Switches

FS PicOS® switches, equipped with Broadcom chipsets, are managed by the AmpCon™ management platform, delivering high-performance, scalable networking solutions for data centers and campuses. Stay tuned as we continue to expand our range of compatible models.

Data Center Network
Enterprise Network

Data Center Network

Enterprise Network

Additional Services

FS Technical Support

View our professional services deployment and engineering consultancy services, and learn how to get help about deploying our products and solutions. Please contact us if you have any questions regarding any of our products and solutions.

Get Started with PicOS®

Prefer to try before you buy? Try PicOS® for free on the PicOS-V virtual platform.