Featured with 4.5W low-power, high-density and high-speed, the QSFP28 transceiver offers a popular way to help you quickly ramp up to 100G transmission.
Click to open expanded view
Arista Networks QSFP-100G-ER4-D30 Compatible QSFP28 100GBASE-ER4L and 112GBASE-OTU4 Dual Rate 1310nm 30km Duplex LC/UPC Optical Transceiver Module
#88477
#88477
AUD3,709.20 (Incl. GST)
FS P/N: QSFP-ER4L-100GFS P/N: QSFP-ER4L-100G
6 Sold
2 Reviews
3 Questions
15 in AU Warehouse, Get it by Monday, 8 July 2024
See more Warehouse
Deliver to Sydney, 1001
Free Shipping via StarTrack
5-Year Warranty
30-Day Returns
30-Day Exchange
Arista Networks QSFP-100G-ER4-D30 Compatible 100GBASE-ER4L and 112GBASE-OTU4 QSFP28 Dual Rate Optical Transceiver Module for Telecom (SMF, 1310nm, 30km, LC, DOM)
Note: The FS P/N is changed from QSFP28-ER4-100G to QSFP-ER4L-100G, but the product is the same. Only the FS P/N has been changed.
Specifications
Arista Networks Compatible
QSFP-100G-ER4-D30
Vendor Name
FS.COM
Form Factor
QSFP28
Data Rate
Dual Rate 103.1Gbps and 112Gbps
Wavelength
1310nm*
Max Cable Distance
30km@SMF
Connector
LC duplex
Media
SMF
Transmitter Type
4 x LAN WDM DML TOSA
Receiver Type
4 x PIN ROSA
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
TX Power(100G)
-2.5~4.5dBm
Receiver Sensitivity(100G)
<-15dBm
TX Power(112G)
-1.5~4.5dBm
Receiver Sensitivity(112G)
<-14.5dBm
Power Consumption
4.5W
Extinction Ratio
4dB
Modulation Format
NRZ
CDR
TX and RX
Transmit and Dispersion Penalty
2.5dB
Powerbudget
14.4dB
Packaging Technology
BOX Packaging
FEC Function**
Supported
Protocols
100G Ethernet, 100G Telecom Connections, Infiniband QDR and DDR Interconnects
Application
100GBASE Ethernet, Telecom, 5G Network Mid/Backhaul
Please Note:* 1310nm wavelength range include L0 1295.56nm(1294.53-1296.59nm), L1 1300.05nm(1299.02-1301.09nm), L2 1304.58nm(1303.54-1305.63nm), L3 1309.14nm(1308.09-1310.09nm)** FEC in host is required to be turned on to increase the reliability of transmission.
Quality Testing Program
Quality Control System Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
100G Connectivity for Data Center
Tested in Host Devices for Proven Interoperability
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss &
CRC
Eye Pattern Test
Mask Margin >
20%
Bit Error Rate Test
BER 1E-12
Center Wavelength | 1310nm | 1310nm | 1310nm | 1310nm |
Connector | Duplex LC | Duplex LC | Duplex LC | Duplex LC |
Cable Distance (Max.) | 40km (with Host FEC) | 40km (with Host FEC) | 40km | 40km (with Host FEC) |
Cable Type | SMF | SMF | SMF | SMF |
Modulation | 4x 25G NRZ | 4x 25G NRZ | 4x 25G NRZ | 4x 25G NRZ |
Transmitter Type | EML | EML | EML | 4x LAN WDM DML TOSA |
Packaging Technology | BOX Packaging | BOX Packaging | BOX Packaging | BOX Packaging |
Chip | Semtech Chip | Semtech Chip | Semtech Chip | Semtech Chip |
Temperature Range | 0 to 70°C | -20 to 85°C (EXT) | -40 to 85°C (IND) | 0 to 70°C |
Application | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet |
Videos
Questions & Answers
Ask a question
All (3)Application (1)Compatibility (1)Product Recommendation (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
V***r
United States
3 July 2022
Bought these 100G ER4L modules for our 100Gbps connection between two sites with the distances of about 20-25 km. Compatible with my switches and operated well in a long term, these superior transceivers that suitable for long-haul transmissions have provided optimal 100GbE solutions for us.
Verified Purchase
Helpful 0
Comment 0O***e
Ecuador
12 May 2022
We ordered two for our 28km transmission, and hoped to receive them as soon as possible. The sales kindly arranged the shipping quickly and informed us of the logistics. The products arrived faster than we expected and ran well on our Cisco switches.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed