FS Australia FREE Delivery on Orders over AUD99 (Excl. GST)
Australia / $ AUD
FREE Delivery on Orders over AUD99 (Excl. GST)

Australia

This picture is about AFM-585032S2Q.
This picture is about AFM-585032S2Q.
This picture is about AFM-585032S2Q.
This picture is about AFM-585032S2Q.
This picture is about AFM-585032S2Q.
This picture is about AFM-585032S2Q.
This picture is about AFM-585032S2Q.
This picture is about AFM-585032S2Q.
This picture is about AFM-585032S2Q.
This picture is about AFM-585032S2Q.

Hot-swappable Fan Module, Front-to-Back Airflow through the S5850-32S2Q Switch Chassis

#70290
#70290

Front-to-back Airflow Hot-swappable Redundant

AUD116.60 (Incl. GST)
FS P/N: AFM-585032S2Q
FS P/N: AFM-585032S2Q
5 Sold
1 Review
2 Questions
Pre-order, Ship by Monday, 9 September 2024
See more Warehouse
Deliver to Sydney, 1001
Free Shipping via DHL Express Worldwide
Project Inquiry
1-Year Warranty

Hot-swappable Fan Module, Front-to-Back Airflow Through the S5850-32S2Q Switch Chassis

The cooling system in S5850-32S2Q switch consists of four fan modules and a single fan in each power supply and provides front-to-back (air exhausts through the back of the switch) airflow depending on the fan modules and power supplies installed in the switch.

Fan modules for S5850-32S2Q switch are hot-insertable and hot-removable field-replaceable units, you can remove and replace the module without interrupting normal switch operation.

Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Hot-swappable Redundant Fan Modules to Stay Online 24/7

The 3+1 hot-swappable fan modules allow the users to install it without powering off the switch or disrupting the switching function.

Questions & Answers
Ask a question
All (2)Application (2)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
1
0
0
0
0

K***s

United States

11 January 2019
5.0
I picked up the S5850-32S2Q switch and it's been working perfectly for the last couple of months. No issues at all.
Bought this as my standby fan modules. The fans aren’t that loud compared to my old switch, which is a great plus for my large data warehouse.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed