FS Australia FREE Delivery on Orders over AUD99 (Excl. GST)
Australia / $ AUD
FREE Delivery on Orders over AUD99 (Excl. GST)

Australia

This picture is about CMLP-27PTWT.
This picture is about CMLP-27PTWT.

0.94in.W x 2.75in.L Printable P-Flag Labels, PET, Reel, White, 1000Labels/Roll

Hot #63058
Hot #63058

Postek PET 0-60°C

AUD35.20 (Incl. GST)
FS P/N: CMLP-27PTWT
FS P/N: CMLP-27PTWT
1K Sold
6 Reviews
8 Questions
Color:
19 in Global Warehouse, Get it by Monday, 9 September 2024
See more Warehouse
Deliver to Sydney, 1001
Free Shipping via DHL Express Worldwide on orders over AUD99.00
Project Inquiry
30-Day Returns
30-Day Exchange

0.94in.W x 2.75in.L Printable P-Flag Labels, PET, Reel, White, 1000Labels/Roll

The label combines excellent quality and versatility, designed to meet the labeling needs of various industries. It has excellent waterproof and moisture-proof properties and is suitable for various indoor and outdoor conditions. The adhesive design allows it to be firmly attached to the surface of various materials without easy to fall off. The use of recyclable PET materials reduces the burden on the environment. The label surface is smooth, the color is bright, and the text is clear.

Specifications
Part Number
CMLP-27PTWT
Package
1 Roll (1000Labels/Roll)
Dimensions (WxL)
0.94"x2.75" (24x70mm)
Material
PET
Color
White
Operating Temperature
0°C to 60°C
Type of Printer
Ribbon Printer
Printing Technology
Barcode Printer with Carbon Ribbon
Application
Cable Indentification
Cable Type
Fiber Patch Cable, Copper Cable and etc.
RoHS
Compliant
Standard
TIA/EIA-606-A
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
How to Install the Cable Label?

To finish sticking the label to the cable, you only need several simple steps and less tools needed.Please quickly look at the following installation guidance.

A Variety of Lable Sizes for Choosing

On the complicated wiring patch panel, used a flag-shaped cable labels, even at long distance can provide good readability. Sometimes, you we may need to write or print more letters on the label paper, so different label sizes are necessary. We can also customize the label size according customer's requirements. For more information about the OEM service, please contact our sales.

Why Not Make Your World in Perfect Order?
Cable labels can be used in enterprise network、factory、company and home.
Enterprise Network
Factory
Company
Home
Questions & Answers
Ask a question
All (8)Printer Type (3)Accessories (1)
Customer Reviews
Write a review
(undefined reviews)
    4.8
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    5
    1
    0
    0
    0

    S***y

    United Kingdom

    18 July 2019
    5.0
    These labels are great. I wrote the names and usages of the different types of fiber optic cables on the labels, and posted them on my newly bought fiber cables so that I can distinguish them.
    Verified Purchase
    Helpful 0
    Comment 1

    D***i

    Poland

    11 December 2018
    5.0
    Pretty durable and neat labels. Most importantly they dont leave any nasty glue residues on cable so its quite easy to remove them when not needed anymore.
    Verified Purchase
    Helpful 0
    Comment 0

    G***r

    United States

    11 October 2016
    4.0
    These cable labels do their job well. Thanks.
    Verified Purchase
    Helpful 0
    Comment 0
    See all reviews
    Resources
    Recently Viewed