FS Australia FREE Delivery on Orders over AUD99 (Excl. GST)
Australia / $ AUD
FREE Delivery on Orders over AUD99 (Excl. GST)

Australia

This picture is about QSFP-40G-AC10.
This picture is about QSFP-40G-AC10.
This picture is about QSFP-40G-AC10.
This picture is about QSFP-40G-AC10.
This picture is about QSFP-40G-AC10.
This picture is about QSFP-40G-AC10.
This picture is about QSFP-40G-AC10.
This picture is about QSFP-40G-AC10.
This picture is about QSFP-40G-AC10.
This picture is about QSFP-40G-AC10.

10m (33ft) FS for Mellanox MC2206125-010 Compatible 40G QSFP+ Active Direct Attach Copper Cable

#40544
#40544

≤1.5W 40mm 26AWG Twinax

AUD386.10 (Incl. GST)
FS P/N: QSFP-40G-AC10
FS P/N: QSFP-40G-AC10
26 Sold
92 Reviews
1 Question
26 in Global Warehouse, Get it by Monday, 9 September 2024
See more Warehouse
Deliver to Sydney, 1001
Free Shipping via DHL Express Worldwide
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

FS for Mellanox MC2206125-010 Compatible 40G QSFP+ DAC Cable (10-meter, Active, QSFP+ to QSFP+, 26AWG)

The FS for Mellanox MC2206125-010 Compatible 40G QSFP+ Active Direct Attach Copper Twinax Cable is designed for use in 40GBASE Ethernet. It provides a QSFP+ to QSFP+ copper direct-attach solution. This cable is compliant with IEEE 802.3ba Ethernet standard and QSFP MSA Compliant.
With these features, this easy to install, high speed, cost-effective direct attach copper twinax cable is suitable for short-distance connectivity within a rack or between adjacent racks in data centers.

Note: The FS P/N is changed from QSFP-ACxx to QSFP-40G-ACxxx, but the product is the same. Only the FS P/N has been changed.

Note:FS Box does not currently support changing H3C and HPE compatibility for DAC cables.

Specifications
Mellanox Compatible
MC2206125-010
Vendor Name
FS
Connector Type
QSFP+ to QSFP+
Max Data Rate
40Gbps
Minimum Bend Radius
40mm
Wire AWG
26AWG
Cable Length
10m (32.81ft)
Jacket Material
PVC (OFNR)
Temperature
0 to 70°C (32 to 158°F)
Protocols
40G InfiniBand 8x DDR, 4x QDR, 10G/40Gigabit Ethernet, Fibre Channel

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offer a cost-effective way to establish a 40-Gigabit link between QSFP+ 40G ports within racks and across adjacent racks.
<2W
Lower Power Consumption
Copper Cable
to Save OPEX
40mm Minimum
Bend Radius for Easy Cabling
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Enable Seamless Connectivity for Your Network

FS offers the ability to configure the pre-set compatibility of either connector of the DAC cable online with FS BOX to connect Cisco to Arista, Dell to Juniper, and any other mixes of configurations.

Questions & Answers
Ask a question
All (1)Application (1)
Customer Reviews
Write a review
(undefined reviews)
    4.8
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    77
    13
    2
    0
    0

    B***t

    Canada

    11 June 2020
    5.0
    We are interested in the 40G DACs, but not sure if they can work with our Cisco devices. The AM quickly replied and asked about our devices’ model, and ensured us the cable could work with my devices. Yeah, they did. This cable does a good job in connecting our switches and adapters. Everything works fine and no problems have occurred so far.
    Verified Purchase
    Helpful 15
    Comment 0

    C***e

    United Kingdom

    28 May 2020
    5.0
    FS guys are always available to help and answer my questions. Thanks for their recommendation, the QSFP+ cable helps us achieve 40Gbps. Will deal with them again and recommend FS to people I know.
    Verified Purchase
    Helpful 14
    Comment 0

    J***s

    United States

    20 February 2020
    5.0
    We would like to order 7m and 20m DAC cables. 7m was used for connecting the switch and network card in our controlling room, 20m was planned to connect another switch in the downstairs. But FS guys advised us to use 40G module and fibers to achieve 20m connection. He explained the transmission performance would be affected if we chose 20m DAC. We adopted the suggestion. All the DAC, modules and fibers had been used for a while without any problems.
    Verified Purchase
    Helpful 12
    Comment 0
    See all reviews
    Resources
    Recently Viewed