![HPE H3C JF831A Compatible OC-12/STM-4 LR-2 SFP 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-622L2-55.](https://resource.fs.com/mall/products/550x550/32765.main.jpg)
Click to open expanded view
![HPE H3C JF831A Compatible OC-12/STM-4 LR-2 SFP 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-622L2-55.](https://resource.fs.com/mall/products/60x60/32765.main.jpg)
![HPE H3C JF831A Compatible OC-12/STM-4 LR-2 SFP 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-622L2-55.](https://resource.fs.com/mall/products/60x60/32765.B.jpg)
![HPE H3C JF831A Compatible OC-12/STM-4 LR-2 SFP 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-622L2-55.](https://resource.fs.com/mall/products/60x60/32765.C.jpg)
![HPE H3C JF831A Compatible OC-12/STM-4 LR-2 SFP 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-622L2-55.](https://resource.fs.com/mall/products/60x60/32765.D.jpg)
![HPE H3C JF831A Compatible OC-12/STM-4 LR-2 SFP 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-622L2-55.](https://resource.fs.com/mall/products/60x60/32765.E.jpg)
HPE H3C JF831A Compatible OC-12/STM-4 LR-2 SFP 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module
#32765
#32765
AUD116.60 (Incl. GST)
FS P/N: SFP-622L2-55FS P/N: SFP-622L2-55
17 Sold
2 Reviews
1 Question
Pre-order, Ship by Monday, 9 September 2024
See more Warehouse
Deliver to Sydney, 1001
Free Shipping via DHL Express Worldwide
5-Year Warranty
30-Day Returns
30-Day Exchange
HPE H3C JF831A Compatible OC-12/STM-4 LR-2 SFP Transceiver Module (SMF, 1550nm, 80km, LC, DOM)
Specifications
H3C Compatible
JF831A
Vendor Name
FS
Form Factor
SFP
Max Data Rate
622Mbps
Wavelength
1550nm
Max Cable Distance
80km
Connector
LC duplex
Optical Components
DFB 1550nm
Media
SMF
DOM Support
Yes
TX Power
-3~2dBm
Receiver Sensitivity
< -28dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20210120165421_343.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
All (1)Product Recommendation (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
1
1
0
0
0
B***n
Australia
3 September 2014
Excellent quality, prices and easy ordering process
Verified Purchase
Helpful 0
Comment 0C***a
United States
6 May 2014
Great website, easy to navigate, huge selection, super prices, and fast processing.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed