![Brocade OC48-SFP-SR1 Compatible OC-48/STM-16 SR-1 SFP 1310nm 2km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-2GSR-31.](https://resource.fs.com/mall/products/550x550/32633.main.jpg)
Click to open expanded view
![Brocade OC48-SFP-SR1 Compatible OC-48/STM-16 SR-1 SFP 1310nm 2km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-2GSR-31.](https://resource.fs.com/mall/products/60x60/32633.main.jpg)
![Brocade OC48-SFP-SR1 Compatible OC-48/STM-16 SR-1 SFP 1310nm 2km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-2GSR-31.](https://resource.fs.com/mall/products/60x60/32633.B.jpg)
![Brocade OC48-SFP-SR1 Compatible OC-48/STM-16 SR-1 SFP 1310nm 2km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-2GSR-31.](https://resource.fs.com/mall/products/60x60/32633.C.jpg)
![Brocade OC48-SFP-SR1 Compatible OC-48/STM-16 SR-1 SFP 1310nm 2km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-2GSR-31.](https://resource.fs.com/mall/products/60x60/32633.D.jpg)
![Brocade OC48-SFP-SR1 Compatible OC-48/STM-16 SR-1 SFP 1310nm 2km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-2GSR-31.](https://resource.fs.com/mall/products/60x60/32633.E.jpg)
Brocade OC48-SFP-SR1 Compatible OC-48/STM-16 SR-1 SFP 1310nm 2km DOM Duplex LC SMF Optical Transceiver Module
#32633
#32633
AUD89.10 (Incl. GST)
FS P/N: SFP-2GSR-31FS P/N: SFP-2GSR-31
3 Sold
1 Review
1 Question
Pre-order, Ship by Monday, 9 September 2024
See more Warehouse
Deliver to Sydney, 1001
Free Shipping via DHL Express Worldwide on orders over AUD99.00
5-Year Warranty
30-Day Returns
30-Day Exchange
Brocade OC48-SFP-SR1 Compatible OC-48/STM-16 SR-1 SFP Transceiver Module (SMF, 1310nm, 2km, LC, DOM)
Specifications
Brocade Compatible
OC48-SFP-SR1
Vendor Name
FS
Form Factor
SFP
Max Data Rate
2.5Gbps
Wavelength
1310nm
Max Cable Distance
2km
Connector
LC duplex
Optical Components
1310nm
Media
SMF
DOM Support
Yes
TX Power
-10~-3dBm
Receiver Sensitivity
< -18dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20210120165421_343.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
All (1)DOM (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
1
0
0
0
0
N***i
United States
1 June 2014
Grest prices. Large selection. Everything I was looking for.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed