FS Australia FREE Delivery on Orders over AUD99 (Excl. GST)
Australia / $ AUD
FREE Delivery on Orders over AUD99 (Excl. GST)

Australia

This picture is about DWDM-XFP10GH-40.
This picture is about DWDM-XFP10GH-40.
This picture is about DWDM-XFP10GH-40.
This picture is about DWDM-XFP10GH-40.
This picture is about DWDM-XFP10GH-40.
This picture is about DWDM-XFP10GH-40.
This picture is about DWDM-XFP10GH-40.
This picture is about DWDM-XFP10GH-40.
This picture is about DWDM-XFP10GH-40.
This picture is about DWDM-XFP10GH-40.

NETGEAR Compatible XFP 10G DWDM 50GHz 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission

#31796
#31796

Duplex LC SMF

AUD825.00 (Incl. GST)
FS P/N: DWDM-XFP10GH-40
FS P/N: DWDM-XFP10GH-40
29 Sold
0 Review
0 Question
Wavelengths:
C17
Pre-order, Ship by Monday, 9 September 2024
See more Warehouse
Deliver to Sydney, 1001
Free Shipping via DHL Express Worldwide
Project Inquiry
Solution Design
5-Year Warranty

NETGEAR Compatible 10G DWDM XFP Transceiver Module (SMF, 1563.86nm-1528.38nm, 40km, LC, DOM)

Specifications
Compatible Brand
NETGEAR
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1563.86nm-1528.38nm
Max Cable Distance
40km
Connector
LC duplex
Optical Components
EML DWDM
Media
SMF
DOM Support
Yes
TX Power
-1~2dBm
Receiver Sensitivity
<-15dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed