FS Australia FREE Delivery on Orders over AUD99 (Excl. GST)
Australia / $ AUD
FREE Delivery on Orders over AUD99 (Excl. GST)

Australia

This picture is about .
This picture is about .
This picture is about .
This picture is about 12FMTPXXOM3.
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about 12FMTPXXOM3.
This picture is about .
This picture is about .
This picture is about .

Customized MTP®-12 Hybrid Trunk Cable, 24-144 Fibers, Multimode (OM3), 0.35dB Max, Braided Tubing, Aqua

#31098
#31098

40/100G Base-12 Cabling System

AUD182.41 (Incl. GST)
FS P/N: 12FMTPXXOM3
FS P/N: 12FMTPXXOM3
4.7K Sold
178 Reviews
18 Questions
Choose Length:
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
m
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
m
Fiber Count:
24 Fibers (2x 12F)
Cable Jacket:
OFNP
Connector A:
Female UPC 0.35dB
Connector B:
LC UPC Duplex
Breakout Length:
0.5m equal breakout
Breakout Diameter:
2.0mm
Polarity:
Type B Cross
Pulling Eye:
None
Pre-order, Ship by Monday, 9 September 2024
See more Warehouse
Deliver to Sydney, 1001
Free Shipping via DHL Express Worldwide on orders over AUD99.00
Project Inquiry
Solution Design
Product Development
1-Year Warranty

Customized MTP®-12 Hybrid Trunk Cable, 24-144F, OM3, 0.35dB

The MTP® trunk cables with a braided tubing jacket are typically designed for a longer cable length in cabinet-to-cabinet applications or for connecting different areas of a building. MTP® cable, a cost-effective alternative to time-consuming field termination, is designed for high-density fiber patching in data centers which need space saving and reduce cable management problems.

Due to the MTP®-12 also supporting MTP®-8 fiber systems, it is optimized for 40G QSFP+ SR4 to 10G SFP+ SR, 100G QSFP SR4 to 25G SFP-25G-SR-S optics connection and high-density data center applications.

Please note: The US Conec MTP® connectors are fully compliant with the MPO standards, achieving higher performance levels when compared to generic MPO connectors.

Specifications
Connector A
US Conec MTP®
Connector B
LC/SC/FC/ST
Fiber Mode
OM3 50/125μm
Wavelength
850/1300nm
40/100G Ethernet Distance
100m at 850nm
10G Ethernet Distance
300m at 850nm
Glass Fiber
Corning ClearCurve®
Minimum Bend Radius
7.5mm
Trunk Outside Diameter (OD)
7.2mm-17.3mm
Breakout Outside Diameter (OD)
2.0mm (Duplex), 2.0/0.9mm (Simplex)
MTP Connector IL
≤0.35dB
Standard Connectors IL
≤0.2dB
MTP Connector RL
≥20dB
Standard Connectors RL
≥30dB
*MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Custom Cable Jacket

The OFNP cables have the highest fire rating for vertical runs between floors in data centers. The LSZH cables make little smoke and no halogen for horizontal structural cabling areas.

Custom MTP® Connectors
The female (without pins) connector can be directly connected to transceivers or other male connectors.
The male (with pins) connector is mated to the female side for adapters, cassettes or panels connection.
Custom Standard Connectors
Mainly used for matching SFP/SFP+/XFP transceivers and LC adapters.
Mainly used for matching GBIC/X2/XENPAK transceivers and SC adapters.
Mainly used for datacom, FTTH, campuses, corporate networks etc.
Mainly used for datacom, measurement equipment, lasers etc.
Custom Pulling Eye
Without pulling eye is suited for
short cables in common fiber cabling.
With pulling eye could protect cables
when pulling through long distance conduit.
Custom Breakout Length
Custom Polarity

Master fiber polarity knowledge to manage and optimize your network and connection. You can also click the Technical White Paper if you have any interest or questions about polarity.

Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
All (18)MTP® MPO Connector (4)Polish Type (2)Bend Radius (1)Breakout Length (1)Cable Jacket (1)Cable Type (1)Custom Breakout (1)Custom Color (1)Custom Connector (1)Fiber Connectors Cleaning (1)Lead Time (1)Mating Times (1)Minimum Length (1)Package (1)Polarity Type (1)
Customer Reviews
Write a review
(undefined reviews)
    4.9
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    155
    23
    0
    0
    0

    L***n

    New Zealand

    9 January 2024
    5.0
    Had these custom made for quite a niche project. FS was able to produce and deliver in excellent time. Shino Huang (account manager) was great to deal with. I had some time constraints on the delivery period in which he made happen flawlessly. A+ to him.
    Verified Purchase
    Helpful 0
    Comment 0

    A***y

    United Kingdom

    6 September 2023
    5.0
    Everything has been well, thank you for all your help recently, and it meets my diverse customization needs.
    Verified Purchase
    Helpful 0
    Comment 0

    Р***в

    Russian Federation

    3 September 2023
    5.0
    This is great! I'm delighted that you can provide a customizable product that meets my specific requirements. I've truly grown fond of purchasing from FS.
    Verified Purchase
    Helpful 0
    Comment 0
    See all reviews
    Resources
    Recently Viewed