FS Australia FREE Delivery on Orders over AUD99 (Excl. GST)
Australia / $ AUD
FREE Delivery on Orders over AUD99 (Excl. GST)

Australia

This picture is about .
This picture is about .
This picture is about  .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about  .
This picture is about .
This picture is about .
This picture is about .

Customized MTP®-12 PRO Jumper, 12 Fibers, Single Mode (OS2), 0.35dB Max, Yellow

#238775
#238775

Field Pinning and Polarity Change

AUD170.60 (Incl. GST)
FS P/N: 12FMTPPROSMF
FS P/N: 12FMTPPROSMF
114 Sold
0 Review
0 Question
Choose Length:
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
m
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
m
Cable Type:
OFNP Bunch
Connector A:
Female APC 0.35dB
Connector B:
Female APC 0.35dB
Polarity:
Type B Cross
Pulling Eye:
None
Pre-order, Ship by Friday, 18 October 2024
See more Warehouse
Deliver to Sydney, 1001
Free Shipping via DHL Express Worldwide
Project Inquiry
Solution Design
1-Year Warranty

Customized MTP®-12 PRO Jumper, 12F, OS2, 0.35dB

MTP® jumpers, allow for the seamless migration to higher data rates in the data center when used in conjunction with our trunk cables. They are typically used for patching within a cabinet. MTP® cable, a cost-effective alternative to time-consuming field termination, is designed for high-density fiber patching in data centers which need space saving and reduce cable management troubles.

MTP® PRO design is focused on simplicity and reliability, ensuring a quick and effective method for polarity and pin configuration without the need to remove the housing or handle loose pins. One simple insertion into a specially designed MTP® PRO tool reverses the keying configuration by retracting the exposed key while extracting a hidden key on the opposite side of the connector.

Please note: The US Conec MTP® connectors are fully compliant with the MPO standards, achieving higher performance levels when compared to generic MPO connectors.

Specifications
Connector A
US Conec MTP® PRO
Connector B
US Conec MTP® PRO
Fiber Mode
OS2 9/125μm
Wavelength
1310/1550nm
Polish Type
APC to APC
Minimum Bend Radius
10mm
Insertion Loss
≤0.35dB
Return Loss
≥60dB
Attenuation at 1310nm
≤0.32dB/km
Attenuation at 1550nm
≤0.18dB/km
Trunk Outside Diameter (OD)
3.0mm
Cable Jacket
OFNP/LSZH
Installation Tensile Load
66N
Tensile Strength (Long/Short Term)
80/240N
Operating Temperature
-10 to +70°C (14 to 158℉)
Storage Temperature
-40 to +85°C (-40 to 185℉)
*MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Custom Cable Jacket

The OFNP cables have the highest fire rating for vertical runs between floors in data centers. The LSZH cables make little smoke and no halogen for horizontal structural cabling areas

Custom Connectors
The female (without pins) connector can be directly connected to transceivers or other male connectors.
The male (with pins) connector is mated to the female side for adapters, cassettes or panels connection.
Custom Pulling Eye
Without pulling eye is suited for
short cables in common fiber cabling.
With pulling eye could protect cables
when pulling through long distance conduit.
Meet Your Polarity Reversal Needs
Only 4 steps to switch the polarity from type A to type B and vice versa in seconds.
Align key on the MTP® PRO Connector with "KEY UP" on the Polarity Change Port.
Insert the MTP® PRO Connector in the Polarity Change Port until audible "CLICK".
Remove the MTP® PRO Connector from the Polarity Change Port.
Polarity Changed from Black Key exposed to off White Key exposed.
Meet Your Pin Removal Needs
Only 4 steps to switch the connector from male to female by pin removal in seconds.
Insert pinned MTP PRO Connector in the Pin Change Port until audible "CLICK".
Align and insert Pin Exchanger on the opposite end of the Pin Change Port.
Slide the Gripper onto the Pin Exchanger. Compress the black handles.
Compress the Green Gripper handles until they touch and pull the Pin Exchanger out.
Meet Your Pin Insertion Needs
Only 4 steps to switch the connector from female to male by pin insertionl in seconds.
Insert unpinned MTP PRO Connector in the Pin Change Port until audible "CLICK".
Align the Pin Exchanger with pins attached on the opposite end of the Pin Change Port.
Insert Pin Exchanger into the opposite end of the Pin Change Port until audible "CLICK".
Pull out the Pin Exchanger and verify the insertion of the pins onto the MTP PRO Connector.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed