CCA-WB01 is a premium wall mount designed for secure and versatile camera installation. Constructed with high-quality materials and superior craftsmanship, this mount is both strong and durable, ensuring long-term reliability. It is an ideal choice for both residential and commercial camera mounting needs.
Click to open expanded view
CCA-WB01, Wall Mount Bracket for FC730/FC731-4k
#228377
#228377
AUD48.40 (Incl. GST)
FS P/N: CCA-WB01FS P/N: CCA-WB01
0 Sold
0 Review
0 Question
Pre-order, Ship by Monday, 4 November 2024
See more Warehouse
Deliver to Sydney, 1001
Free Shipping via DHL Express Worldwide on orders over AUD99.00
1-Year Warranty
30-Day Returns
30-Day Exchange
CCA-WB01, Wall Mount Bracket for FC730/FC731-4k
Specifications
Application
Wall Mount for FC730/FC731-4k
Weight
0.8 kg
Dimensions(L xW x H)
228mm x 108mm x 95mm
Material
Metal
Features
Metal Material is Resistant to Rust
Made of thick metal with an anti-rust coating, this product features a simple, elegant design, strong bearing capacity, durability, and long service life.
Enhance Installation Flexibility with Great Compatibility
Wall Mount offers enhanced installation flexibility by seamllessly integrating with other compatible accessories, providing an adaptable security solutionfor your specific needs.
Adaptable to Various Scenarios
Catering to different installation environments and adjustable based on specific installation requirements.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed