The ceramic ferrule is a compact and cost-efficient unit, designed specifically for LC/SC fiber connector applications.
![Customized 1.25/2.5mm OD Single Mode/Multimode Ceramic Ferrule for LC/SC Fiber Connector This picture is about SM-LC-10-FS.](https://resource.fs.com/mall/products/550x550/22297.main.jpg)
Click to open expanded view
![Customized 1.25/2.5mm OD Single Mode/Multimode Ceramic Ferrule for LC/SC Fiber Connector This picture is about SM-LC-10-FS.](https://resource.fs.com/mall/products/60x60/22297.main.jpg)
![Customized 1.25/2.5mm OD Single Mode/Multimode Ceramic Ferrule for LC/SC Fiber Connector This picture is about SM-LC-10-FS.](https://resource.fs.com/mall/products/60x60/22297.B.jpg)
![Customized 1.25/2.5mm OD Single Mode/Multimode Ceramic Ferrule for LC/SC Fiber Connector This picture is about SM-LC-10-FS.](https://resource.fs.com/mall/products/60x60/22297.C.jpg)
![Customized 1.25/2.5mm OD Single Mode/Multimode Ceramic Ferrule for LC/SC Fiber Connector This picture is about SM-LC-10-FS.](https://resource.fs.com/mall/products/60x60/22297.D.jpg)
Customized 1.25/2.5mm OD Single Mode/Multimode Ceramic Ferrule for LC/SC Fiber Connector
#22297
#22297
AUD2.09 (Incl. GST)
FS P/N: SM-LC-10-FSFS P/N: SM-LC-10-FS
4.2K Sold
25 Reviews
5 Questions
Fiber Mode:
Multimode
Connector:
SC
Polish Type:
UPC
Pre-order, Ship by Monday, 9 September 2024
See more Warehouse
Deliver to Sydney, 1001
Free Shipping via DHL Express Worldwide on orders over AUD99.00
Solution Design
1-Year Warranty
1.25/2.5mm OD Singlemode/Multimode Ceramic Ferrule for LC/SC Fiber Connector
Specifications
Fiber Mode
Multimode, Singlemode
Material
Ceramic
Connector Type
1.25mm LC, 2.5mm SC
Length
6.50±0.05mm
Polish Type
UPC, APC
Outer Diameter
1.249±0.0005mm
Inner Diameter
0.125+0.001 mm
Insertion loss
≤0.2dB
Return loss
≥60 dB
Concentricity
1.0 μm
Questions & Answers
Ask a question
All (5)Accessories (1)Customization (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
22
3
0
0
0
L***s
United States
12 April 2017
It has the standard diameter, perfect for my LC connector. Happy to see it was made with high quality ceramic material. good on-line store, thank you.
Verified Purchase
Helpful 0
Comment 0R***t
United States
25 March 2017
Good ferrules! Low price, fine quality, fast shipping, professional service, all I want to say about FS.COM is excellent. A excellent store offers nice products with excellent industry service!
Verified Purchase
Helpful 0
Comment 0H***y
United States
15 March 2017
Love these little accessories. Shipping is very fast and items are packaged well. Thanks for nice service!
Verified Purchase
Helpful 0
Comment 0See all reviews
Recently Viewed