FS Australia FREE Delivery on Orders over AUD99 (Excl. GST)
Australia / $ AUD
FREE Delivery on Orders over AUD99 (Excl. GST)

Australia

This picture is about RJ45-1-FS.
This picture is about RJ45-1-FS.
This picture is about RJ45-1-FS.
This picture is about RJ45-1-FS.
This picture is about RJ45-1-FS.
This picture is about RJ45-1-FS.
This picture is about RJ45-1-FS.
This picture is about RJ45-1-FS.
This picture is about RJ45-1-FS.
This picture is about RJ45-1-FS.

One Connector RJ45 Cable Dual-head Network Extension of the Interface Adapter (12Pcs/Pack)

#206469
#206469

1GBase-T Cat5e and Cat6 UTP Solid or Stranded

AUD17.60 (Incl. GST)
FS P/N: RJ45-1-FS
FS P/N: RJ45-1-FS
53 Sold
5 Reviews
2 Questions
17 in Global Warehouse, Get it by Thursday, 26 September 2024
See more Warehouse
Deliver to Sydney, 1001
Free Shipping via DHL Express Worldwide on orders over AUD99.00
Project Inquiry
1-Year Warranty

One Connector RJ45 Cable Dual-head Network Extension of the Interface Adapter

The two ends of RJ45 cable dual-head connectors can connect two network cables directly which can easily expand the length of cables according to your own needs. In addition, the interface of the device can be protected from damage, and it also can beautify the environment of the entire network cabling.

Specifications
Product Type
Cat5e and Cat6
Package
12Pcs/Pack
Connector
RJ45 Female
Wiring Scheme
T568A/T568B
Application
Unshielded
Dimensions (HxWxD)
0.62"x0.83"x1.35" (15.8x21x34.3mm)
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
RJ45 Cable Dual-head Connector Details

Two RJ45 network cables can be connected, ideal for extending Ethernet connectivity.

50 Microinches Gold-plated Contacts

Gold plated contacts protect from external Electro-Magnetic Interference for optimized signal quality.

Sturdy and Durable

The connector is made of selective ABS material with good rigidity, strong impact resistance and heat resistance.

User-friendly

It is very convenient and easy to extend the length of cables and device interfaces by this network connnector.

Ideal for Extending Ethernet Connections

Connect two network cables directly which can easily expand the length of cables according to your own needs.

Questions & Answers
Ask a question
All (2)Compatibility (1)
Customer Reviews
Write a review
(undefined reviews)
    5.0
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    5
    0
    0
    0
    0

    C***S

    United States

    25 April 2018
    5.0
    godd product
    Verified Purchase
    Helpful 0
    Comment 0

    J***r

    United Kingdom

    4 February 2017
    5.0
    Excellent quality adapter, you can't beat it at this price
    Verified Purchase
    Helpful 0
    Comment 0

    G***n

    United States

    12 October 2016
    5.0
    Good connections, everything went as exspected.
    Verified Purchase
    Helpful 0
    Comment 0
    See all reviews
    Resources
    Recently Viewed