FS Australia FREE Delivery on Orders over AUD99 (Excl. GST)
Australia / $ AUD
FREE Delivery on Orders over AUD99 (Excl. GST)

Australia

This picture is about FS-LRD-3U.
This picture is about FS-LRD-3U.
This picture is about FS-LRD-3U.
This picture is about FS-LRD-3U.
This picture is about FS-LRD-3U.
This picture is about FS-LRD-3U.
This picture is about FS-LRD-3U.
This picture is about FS-LRD-3U.
This picture is about FS-LRD-3U.
This picture is about FS-LRD-3U.
This picture is about FS-LRD-3U.
This picture is about FS-LRD-3U.
This picture is about FS-LRD-3U.
This picture is about FS-LRD-3U.

3U Lockable Rackmount Drawer

#198437
#198437

SPCC EIA 19" Racks/Cabinets 44 lbs

AUD234.30 (Incl. GST)
FS P/N: FS-LRD-3U
FS P/N: FS-LRD-3U
62 Sold
14 Reviews
0 Question
38 in Transit, Get it by Wednesday, 9 October 2024
See more Warehouse
Deliver to Sydney, 1001
Free Shipping via DHL Express Worldwide
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

3U Lockable Rackmount Drawer

3U Lockable Rack Drawer for EIA 19" racks & cabinets feature heavy-duty steel construction and a built-in lock, providing a secure and long-term durable enclosure to store any equipment you would need on-hand for your data center, such as networking tools, mice, software, manuals, and spare cables. This rackmount drawer has a maximum load capacity of 44 lbs (20kg). This sliding rack storage drawer is a cost-effective solution that provides tidy, out-of-the-way storage.
It locks securely with the included keys to help prevent damage, tampering, or theft. When not in use, the 3U drawer slides smoothly into the rack, out of the way until the next time you need a quick screwdriver or patch cable.

Specifications
No. of Rack Spaces
3U
Material
SPCC
Dimensions (HxWxD)
5.2''x19''x16.2'' (132x482x412mm)
Weight Capacity - Stationary
44lbs (20kg)
Accessories
Key x2, M6 Screw x6 and M6 Nut x6
Application
Matching for 19" EIA Racks or Cabinets
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
Designed to Fit Standard 19'' Rack & Cabinet

3U Lockable Rackmount Drawer is mounted to EIA racks or cabinets, using a rugged steel body rated to 44 lbs of capacity, keeping your essential accessories organized.

Smooth Slide Rail

Enables smooth and stable extension and faster pushing or pulling of the drawer.

Secure Lock

All drawers come installed with a lock to ensure your valuables stay safe.

Robust Construction

SPCC cold rolled steel construction with a black powder-coated finish for durability.

Keep All Your Networking Tools On-hand
Accessories List

Here are keys x2, M6 bolts x6, and M6 nuts x6 to assist with the use of the rackmount drawer.

Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
4.6
5 stars
4 stars
3 stars
2 stars
1 star
9
5
0
0
0

K***e

United States

10 July 2019
5.0
It is serviceable and adequate for my intended use. The drawer is strong enough to contain some tools such as some cable ties and screws.
Verified Purchase
Helpful 1
Comment 0

C***a

Spain

13 May 2019
5.0
From the description and photos this one looked to be fairly high quality. When I got it, I believed t that I'd made a good purchase.
Verified Purchase
Helpful 0
Comment 0

K***h

United States

10 April 2019
5.0
The drawer is very convenient. I can put my equipment accessories in it. Great quality product .
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed