FS Australia FREE Delivery on Orders over AUD99 (Excl. GST)
Australia / $ AUD
FREE Delivery on Orders over AUD99 (Excl. GST)

Australia

This picture is about CWDM-XFP10G-100L.
This picture is about CWDM-XFP10G-100L.
This picture is about CWDM-XFP10G-100L.
This picture is about CWDM-XFP10G-100L.
This picture is about CWDM-XFP10G-100L.
This picture is about CWDM-XFP10G-100L.
This picture is about CWDM-XFP10G-100L.
This picture is about CWDM-XFP10G-100L.
This picture is about CWDM-XFP10G-100L.
This picture is about CWDM-XFP10G-100L.

Customized NETGEAR Compatible XFP 10G CWDM 1470-1610nm 100km DOM Duplex LC SMF Optical Transceiver Module for Transmission

#19680
#19680

EML Duplex LC

AUD1,398.10 (Incl. GST)
FS P/N: CWDM-XFP10G-100L
FS P/N: CWDM-XFP10G-100L
39 Sold
2 Reviews
0 Question
Wavelengths:
1470nm
Pre-order, Ship by Monday, 9 September 2024
See more Warehouse
Deliver to Sydney, 1001
Free Shipping via Startrack Road Express
Project Inquiry
Solution Design
5-Year Warranty

NETGEAR Compatible 10G CWDM XFP Transceiver Module (SMF, 1470nm-1610nm, 100km, LC, DOM)

Specifications
Compatible Brand
NETGEAR
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1470nm-1610nm
Max Cable Distance
100km
Connector
Duplex LC
Optical Components
EML CWDM
Media
SMF
DOM Support
Yes
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Temperature Test
0~70°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

A***r

United States

8 December 2018
5.0
Very good compatible product for all your Fiber solutions
Verified Purchase
Helpful 0
Comment 0

E***l

Canada

18 November 2018
5.0
the quality was just as good. I will be using FS.COM for all of my optic needs from here on.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed