FS Australia FREE Delivery on Orders over AUD99 (Excl. GST)
Australia / $ AUD
FREE Delivery on Orders over AUD99 (Excl. GST)

Australia

This picture is about 12.
This picture is about 2.
This picture is about 12.
This picture is about 12.
This picture is about 21.
This picture is about 21.
This picture is about 121.
This picture is about 12.
This picture is about 2.
This picture is about 12.
This picture is about 12.
This picture is about 21.
This picture is about 21.
This picture is about 121.

1m (3ft) Dell Compatible 200G QSFP-DD to 4 x 50G QSFP28 Passive Direct Attach Copper Breakout Cable

#184595
#184595

≤0.5W 26mm Twinax NRZ

AUD234.30 (Incl. GST)
FS P/N: QDD-200G-4QPC01
FS P/N: QDD-200G-4QPC01
8 Sold
2 Reviews
2 Questions
Pre-order, Ship by Friday, 9 August 2024
See more Warehouse
Deliver to Sydney, 1001
Free Shipping via DHL Express Worldwide
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Dell Compatible 200G QSFP-DD to 4x 50G QSFP28 DAC Breakout Cable (1-meter, Passive, QSFP-DD to 4x QSFP28 30AWG)

The Dell Compatible 200G QSFP-DD to 4x 50G QSFP28 Breakout Active Optical Cable operates over passive copper, which requires no additional power to ensure quality connectivity. This breakout cable is compliant with QSFP-DD MSA Rev. 5.0, CMIS Rev 4.0 and IEEE 802.3cd standards.
It provides a connection of a 200G QSFP-DD port on one end and 4x QSFP28 DAC ports on the other end and is suitable for cost-effective close-range interconnections within the equipment room of telecom operators or data centers, etc.


Note: The FS P/N is changed from QDD200-4Q28PC01 to QDD-200G-4QPC01, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QDD-200G-4QPC01
Vendor Name
FS
Connector Type
QSFP-DD to 4x QSFP28
Max Data Rate
200G
Minimum Bend Radius
10mm
Wire AWG
30 AWG
Cable Length
3m (10ft)
Jacket Material
PVC
Operating Temperature
0 to 70°C (32 to 158°F)
Storage Temperature
-40°C to 85°C (-40°F to 185°F)
Modulation Format
NRZ
Protocols
QSFP-DD MSA Rev. 5.0, CMIS Rev 4.0, IEEE 802.3cd
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offer a cost-effective way to establish a 200G to 4x5G link within racks and across adjacent racks.
<0.5W
Lower Power Consumption
Copper Cable
to Save OPEX
10mm Minimum
Bend Radius for Easy Cabling
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

L***e

France

12 June 2023
5.0
Cable works perfectly, price and delivery excellent. Great service and follow up all the way with Mabel. Highly recommend.
Verified Purchase
Helpful 0
Comment 0

M***x

France

11 June 2023
5.0
Lovely price with excellent quality, checked every parts, no problems!
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed