FS Australia FREE Delivery on Orders over AUD99 (Excl. GST)
Australia / $ AUD
FREE Delivery on Orders over AUD99 (Excl. GST)

Australia

This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .

5m (16ft) Generic Compatible 400G QSFP-DD to 2 x 200G QSFP56 Active Direct Attach Copper Breakout Cable

#173226
#173226

≤3W 80mm Twinax PAM4

AUD825.00 (Incl. GST)
FS P/N: QDD-400G-2QAC05
FS P/N: QDD-400G-2QAC05
3 Sold
2 Reviews
5 Questions
17 in Global Warehouse, Get it by
See more Warehouse
Deliver to Sydney, 1001
Free Shipping via DHL Express Worldwide
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

400G QSFP-DD to 2x 200G QSFP56 Active Direct Attach Copper Breakout Cable (5-meter, Active, QSFP-DD to 2x QSFP56, 28AWG)

The Generic compatible cable assembly is designed to meet the high density requirements of standard and combo connector configurations. QSFP-DD pluggable solutions enable 400G transmission. It is fully compliant with QSFP-DD MSA, SFF-8636 and SFF-8679 standards.

QSFP-DD to 2x QSFP56 cable assemblies are high performance, high bandwidth and cost effective interconnect solutions that support 400G standard applications with different data rates.


Note: The FS P/N is changed from QDD-2Q56AC05 to QDD-400G-2QAC05, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QDD-400G-2QAC05
Vendor Name
FS
Form Factor
QSFP-DD to 2x QSFP56
Max Data Rate
400Gbps
Media
Copper
Cable Type
Active
Cable Length
5m (16ft)
Wire AWG
28AWG
Minimum Bend Radius
80mm
Power Consumption
≤3W
Jacket Material
PVC (OFNR)
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
QSFP-DD MSA, SFF-8636, SFF-8679
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offers a cost-effective way to establish a 400-Gigabit link within racks and across adjacent racks.
≤3W
Lower Power Consumption
Copper Cable
to Save OPEX
80mm Minimum
Bend Radius for Easy Cabling
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Cable Type
Active Direct Attach Copper
Passive Direct Attach Copper
Active Optical Cable
Max Data Rate
400Gbps
400Gbps
425Gbps
Connector Type
QSFP-DD to QSFP56
QSFP-DD to QSFP56
QSFP-DD to QSFP56
Power Consumption
≤3W
≤0.5W
≤11W
Cable Length
1-7m (3-23ft)
0.5-3m (2-10ft)
1-30m(3-98ft)
Wire AWG
26-30AWG
28-30AWG
/
Minimum Bend Radius
70-92mm
33.5-39.5mm
30mm
Media
Copper
Copper
OM3
Jacket Material
PVC (OFNR)
PVC (OFNR)
LSZH
Questions & Answers
Ask a question
All (5)Breakout Cables (1)Cable Length (1)Mellanox Cards (1)Mellanox Series (1)Warranty (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

R***B

Australia

28 December 2022
5.0
I received the cable and plugged it into my switches to compete for my 10gig connection in my rack. The ports came right up. I would highly recommend FS.
Verified Purchase
Helpful 4
Comment 0

S***n

United States

27 December 2022
5.0
Worked first time, look good quality. Very Happy!
Verified Purchase
Helpful 5
Comment 0
See all reviews
Resources
Recently Viewed