![Transition Networks TN-X2-10GB-LRM Compatible X2 10GBASE-LRM DOM Duplex SC SMF Optical Transceiver Module This picture is about X2-10GSR-31.](https://resource.fs.com/mall/products/550x550/14940.main.jpg)
Click to open expanded view
![Transition Networks TN-X2-10GB-LRM Compatible X2 10GBASE-LRM DOM Duplex SC SMF Optical Transceiver Module This picture is about X2-10GSR-31.](https://resource.fs.com/mall/products/60x60/14940.main.jpg)
![Transition Networks TN-X2-10GB-LRM Compatible X2 10GBASE-LRM DOM Duplex SC SMF Optical Transceiver Module This picture is about X2-10GSR-31.](https://resource.fs.com/mall/products/60x60/14940.B.jpg)
![Transition Networks TN-X2-10GB-LRM Compatible X2 10GBASE-LRM DOM Duplex SC SMF Optical Transceiver Module This picture is about X2-10GSR-31.](https://resource.fs.com/mall/products/60x60/14940.C.jpg)
![Transition Networks TN-X2-10GB-LRM Compatible X2 10GBASE-LRM DOM Duplex SC SMF Optical Transceiver Module This picture is about X2-10GSR-31.](https://resource.fs.com/mall/products/60x60/14940.D.jpg)
![Transition Networks TN-X2-10GB-LRM Compatible X2 10GBASE-LRM DOM Duplex SC SMF Optical Transceiver Module This picture is about X2-10GSR-31.](https://resource.fs.com/mall/products/60x60/14940.E.jpg)
![Transition Networks TN-X2-10GB-LRM Compatible X2 10GBASE-LRM DOM Duplex SC SMF Optical Transceiver Module This picture is about X2-10GSR-31.](https://resource.fs.com/mall/products/60x60/14940.F.jpg)
Transition Networks TN-X2-10GB-LRM Compatible X2 10GBASE-LRM DOM Duplex SC SMF Optical Transceiver Module
#14942
#14942
AUD335.50 (Incl. GST)
FS P/N: X2-10GSR-31FS P/N: X2-10GSR-31
30 Sold
137 Reviews
0 Question
Compatible:
Pre-order, Ship by Monday, 9 September 2024
See more Warehouse
Deliver to Sydney, 1001
Free Shipping via DHL Express Worldwide
5-Year Warranty
30-Day Returns
30-Day Exchange
Transition Networks TN-X2-10GB-LRM Compatible 10GBASE-LRM X2 Transceiver Module (MMF, 1310nm, 220m, SC, DOM)
Specifications
Transition Networks Compatible
TN-X2-10GB-LRM
Vendor Name
FS.COM
Form Factor
X2
Max Data Rate
10Gbps
Wavelength
1310nm
Max Cable Distance
220m
Connector
SC duplex
Optical Components
FP 1310nm
Media
MMF
DOM Support
Yes
TX Power
-6.5~-0.5dBm
Receiver Sensitivity
< -14.4dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
115
20
2
0
0
E***a
United States
7 October 2023
Solid build quality, worked straight away with the FS switch with no errors. On my list to buy again when more is needed.
Verified Purchase
Helpful 0
Comment 0B***n
United States
1 August 2022
So far so good at present time. We just finished/completed all the configurations and then connecting the Nutanix server to FS fiber switch, and to Cisco Core switch - all works fine.
The SFP+ and X2 10GB transceivers are all working good as well with no compatibility issues. Configuring the FS switch is not so difficult to learn, understand and to follow.
The SFP+ and X2 10GB transceivers are all working good as well with no compatibility issues. Configuring the FS switch is not so difficult to learn, understand and to follow.
Verified Purchase
Helpful 5
Comment 0M***s
United States
12 September 2017
When you have compatibility issues, the first choice could be FS.COM. These guys can make a perfect combination between different switches. As a personal shopping, I just want to get one unit X2 module can work with my Cisco & Extreme switches. I found many vendors and they cannot do that, at that time, my friends recommended FS to me and firmly said FS can help me. After trying, It’s amazing that they could code the module with high-end code which could fully compatible with my devices. It’s really shocked me, I’ll spread this news to everyone.
Verified Purchase
Helpful 3
Comment 0See all reviews
Resources
Recently Viewed