The Generic compatible module provides 32GBase-SR throughput up to 100m over multimode fiber (MMF) using a wavelength of 850nm via an LC duplex connector. This transceiver is compliant with SFF-8636 standards. Digital diagnostics functions are available via a 2-wire common management interface, as specified in SFF- 8472, to allow access to real-time operating parameters. With these features, this easy-to-install, hot-swappable transceiver is suitable for fiber communications application up to 32G. The FC transceiver is applied to Storage Area Networking in Data Centers, Data Center Fiber Channel Interconnections over Backbone, Enterprise Network SAN Interconnections, etc.
![Generic Compatible SFP28 32G Fibre Channel 850nm 100m DOM Duplex LC/UPC MMF Optical Transceiver Module This picture is about SFP28-32GSR-85.](https://resource.fs.com/mall/mainImg/20220901160720pwj6ub.jpg)
Click to open expanded view
![Generic Compatible SFP28 32G Fibre Channel 850nm 100m DOM Duplex LC/UPC MMF Optical Transceiver Module This picture is about SFP28-32GSR-85.](https://resource.fs.com/mall/mainImg/60x60/20220901160720pwj6ub.jpg)
![Generic Compatible SFP28 32G Fibre Channel 850nm 100m DOM Duplex LC/UPC MMF Optical Transceiver Module This picture is about SFP28-32GSR-85.](https://resource.fs.com/mall/mainImg/60x60/20220901160729oihtey.jpg)
![Generic Compatible SFP28 32G Fibre Channel 850nm 100m DOM Duplex LC/UPC MMF Optical Transceiver Module This picture is about SFP28-32GSR-85.](https://resource.fs.com/mall/mainImg/60x60/20220901160725yrkyrg.jpg)
![Generic Compatible SFP28 32G Fibre Channel 850nm 100m DOM Duplex LC/UPC MMF Optical Transceiver Module This picture is about SFP28-32GSR-85.](https://resource.fs.com/mall/mainImg/60x60/20220901160734zhtoea.jpg)
![Generic Compatible SFP28 32G Fibre Channel 850nm 100m DOM Duplex LC/UPC MMF Optical Transceiver Module This picture is about SFP28-32GSR-85.](https://resource.fs.com/mall/mainImg/60x60/20220901160731lb2emd.jpg)
![Generic Compatible SFP28 32G Fibre Channel 850nm 100m DOM Duplex LC/UPC MMF Optical Transceiver Module This picture is about SFP28-32GSR-85.](https://resource.fs.com/mall/products/60x60/fs20z2wnlvjz20200512151401.jpg)
Generic Compatible SFP28 32G Fibre Channel 850nm 100m DOM Duplex LC/UPC MMF Optical Transceiver Module
#104314
#104314
AUD217.80 (Incl. GST)
FS P/N: SFP28-32GSR-85FS P/N: SFP28-32GSR-85
488 Sold
2 Reviews
3 Questions
20 in AU Warehouse, Get it by Friday, 13 September 2024
214 in Global Warehouse, Get it by Monday, 9 September 2024
See more Warehouse
Deliver to Sydney, 1001
Free Shipping via Startrack Road Express
5-Year Warranty
30-Day Returns
30-Day Exchange
Generic Compatible 32G Fibre Channel SFP28 Transceiver Module (MMF, 850nm, 100m, LC, DOM)
Specifications
Part Number
SFP28-32GSR-85
Vendor Name
FS.COM
Form Factor
SFP28
Max Data Rate
28.05Gbps
Wavelength
850nm
Max Cable Distance
100m
Connector
LC duplex
Optical Components
VCSEL 850nm
Media
MMF
DOM Support
Yes
TX Power
-6.7~2dBm
Receiver Sensitivity
<-10.2dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
FC-PI-5, SFF-8432, SFF-8472, SFF-8431
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
All (3)Compatibility (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
R***n
France
31 May 2023
Good prices, product arrived in timely manner. Will order from fiberstore again.
Verified Purchase
Helpful 0
Comment 0D***n
France
23 May 2023
Nice product! thank you for your service.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed