FREE Delivery on Orders over AUD99 (Excl. GST)
Australia
Fiber Patch Cables
Categories
97 Results
Sort by:
Sort by: Popularity
Fiber Patch Cable, LC UPC to LC UPC, Duplex, 2F, OS2, OFNR, 2.0mm, 1m (3ft)
Hot
0.5m (1.6ft)1.5m (5ft)2m (7ft)3m (10ft)4m (13ft)5m (16ft)7m (23ft)8m (26ft)10m (33ft)12m (39ft)15m (49ft)20m (66ft)25m (82ft)30m (98ft)50m (164ft)+NaN

Fiber Patch Cable, LC UPC to LC UPC, Duplex, 2F, OS2, OFNR, 2.0mm, 1m (3ft)

≤0.3dB IL | 1/10/40/100/400G Networks
AUD6.60
OS2 SC to SC APC Simplex OFNR 2.0mm Fiber Patch Cable, 1m (3ft)
Hot
0.5m (1.6ft)2m (7ft)3m (10ft)5m (16ft)7m (23ft)10m (33ft)15m (49ft)20m (66ft)30m (98ft)+NaN

OS2 SC to SC APC Simplex OFNR 2.0mm Fiber Patch Cable, 1m (3ft)

≤0.3dB IL | 1/10/40/100/400G Networks
AUD4.10
OM4 LC to LC UPC Duplex OFNR 2.0mm Fiber Patch Cable, 1m (3ft)
Hot
0.2m (0.66ft)0.5m (1.6ft)1.5m (5ft)2m (7ft)3m (10ft)5m (16ft)7m (23ft)9m (29.5ft)10m (33ft)15m (49ft)20m (66ft)25m (82ft)30m (98ft)+NaN

OM4 LC to LC UPC Duplex OFNR 2.0mm Fiber Patch Cable, 1m (3ft)

≤0.3dB IL | 40/100G Networks
AUD6.60
OM3 LC to LC UPC Duplex OFNR 2.0mm Fiber Patch Cable, 1m (3ft)
Hot
0.2m (0.66ft)0.5m (1.6ft)1.5m (5ft)2m (7ft)3m (10ft)4m (13ft)5m (16ft)7m (23ft)10m (33ft)15m (49ft)20m (66ft)30m (98ft)+NaN

OM3 LC to LC UPC Duplex OFNR 2.0mm Fiber Patch Cable, 1m (3ft)

≤0.3dB IL | 10G Networks
AUD7.20
OS2 LC to LC UPC Simplex OFNR 2.0mm Fiber Patch Cable, 1m (3ft)
Hot
0.5m (1.6ft)1.5m (5ft)2m (7ft)3m (10ft)5m (16ft)7m (23ft)10m (33ft)15m (49ft)20m (66ft)30m (98ft)+NaN

OS2 LC to LC UPC Simplex OFNR 2.0mm Fiber Patch Cable, 1m (3ft)

≤0.3dB IL | 1/10/40/100/400G Networks
AUD4.10
OS2 LC to SC UPC Duplex OFNR 2.0mm Fiber Patch Cable, 1m (3ft)
Hot
0.5m (1.6ft)1.5m (5ft)2m (7ft)3m (10ft)4m (13ft)5m (16ft)7m (23ft)10m (33ft)15m (49ft)20m (66ft)25m (82ft)30m (98ft)+NaN

OS2 LC to SC UPC Duplex OFNR 2.0mm Fiber Patch Cable, 1m (3ft)

≤0.3dB IL | 1/10/40/100/400G Networks
AUD7.40
OS2 LC UPC to SC APC Simplex OFNR 2.0mm Fiber Patch Cable, 1m (3ft)
Hot
2m (7ft)3m (10ft)5m (16ft)+NaN

OS2 LC UPC to SC APC Simplex OFNR 2.0mm Fiber Patch Cable, 1m (3ft)

≤0.3dB IL | 1/10/40/100/400G Networks
AUD4.10
OS2 LC to LC APC Simplex OFNR 2.0mm Fiber Patch Cable, 1m (3ft)
Hot
2m (7ft)3m (10ft)5m (16ft)7m (23ft)10m (33ft)15m (49ft)+NaN

OS2 LC to LC APC Simplex OFNR 2.0mm Fiber Patch Cable, 1m (3ft)

≤0.3dB IL | 1/10/40/100/400G Networks
AUD4.10
  • 1
  • 2
  • 3
  • 4
  • 5
  • ···
  • 9
Fiber Patch Cables
Categories
Stock Status
Fiber Count
Filter
97 Results
Sort by:
Sort by: Popularity
  • 1
  • 2
  • 3
  • 4
  • 5
  • ···
  • 9