FREE Delivery on Orders over AUD99 (Excl. GST)
Australia
Home
OS2 9/125 Single Mode
OS2 9/125 Single Mode
Comparison
42 Results
Sort by:
Sort by: Popularity
Fiber Patch Cable, LC UPC to LC UPC, Duplex, 2F, OS2, OFNR, 2.0mm, 1m (3ft)
Hot
0.5m (1.6ft)1.5m (5ft)2m (7ft)3m (10ft)4m (13ft)5m (16ft)7m (23ft)8m (26ft)10m (33ft)12m (39ft)15m (49ft)20m (66ft)25m (82ft)30m (98ft)50m (164ft)+NaN

Fiber Patch Cable, LC UPC to LC UPC, Duplex, 2F, OS2, OFNR, 2.0mm, 1m (3ft)

≤0.3dB IL
1/10/40/100/400G Networks
AUD6.60
OS2 SC to SC APC Simplex OFNR 2.0mm Fiber Patch Cable, 1m (3ft)
Hot
0.5m (1.6ft)2m (7ft)3m (10ft)5m (16ft)7m (23ft)10m (33ft)15m (49ft)20m (66ft)30m (98ft)+NaN

OS2 SC to SC APC Simplex OFNR 2.0mm Fiber Patch Cable, 1m (3ft)

≤0.3dB IL
1/10/40/100/400G Networks
AUD4.10
OS2 LC to LC UPC Simplex OFNR 2.0mm Fiber Patch Cable, 1m (3ft)
Hot
0.5m (1.6ft)1.5m (5ft)2m (7ft)3m (10ft)5m (16ft)7m (23ft)10m (33ft)15m (49ft)20m (66ft)30m (98ft)+NaN

OS2 LC to LC UPC Simplex OFNR 2.0mm Fiber Patch Cable, 1m (3ft)

≤0.3dB IL
1/10/40/100/400G Networks
AUD4.10
OS2 LC to SC UPC Duplex OFNR 2.0mm Fiber Patch Cable, 1m (3ft)
Hot
0.5m (1.6ft)1.5m (5ft)2m (7ft)3m (10ft)4m (13ft)5m (16ft)7m (23ft)10m (33ft)15m (49ft)20m (66ft)25m (82ft)30m (98ft)+NaN

OS2 LC to SC UPC Duplex OFNR 2.0mm Fiber Patch Cable, 1m (3ft)

≤0.3dB IL
1/10/40/100/400G Networks
AUD7.40
OS2 LC UPC to SC APC Simplex OFNR 2.0mm Fiber Patch Cable, 1m (3ft)
Hot
2m (7ft)3m (10ft)5m (16ft)+NaN

OS2 LC UPC to SC APC Simplex OFNR 2.0mm Fiber Patch Cable, 1m (3ft)

≤0.3dB IL
1/10/40/100/400G Networks
AUD4.10
OS2 LC to LC APC Simplex OFNR 2.0mm Fiber Patch Cable, 1m (3ft)
Hot
2m (7ft)3m (10ft)5m (16ft)7m (23ft)10m (33ft)15m (49ft)+NaN

OS2 LC to LC APC Simplex OFNR 2.0mm Fiber Patch Cable, 1m (3ft)

≤0.3dB IL
1/10/40/100/400G Networks
AUD4.10
OS2 LC to SC APC Simplex OFNR 2.0mm Fiber Patch Cable, 1m (3ft)
Hot
2m (7ft)3m (10ft)5m (16ft)7m (23ft)10m (33ft)15m (49ft)+NaN

OS2 LC to SC APC Simplex OFNR 2.0mm Fiber Patch Cable, 1m (3ft)

≤0.3dB IL
1/10/40/100/400G Networks
AUD4.10
OS2 SC UPC to SC APC Simplex OFNR 2.0mm Fiber Patch Cable, 1m (3ft)
Hot
2m (7ft)3m (10ft)5m (16ft)+NaN

OS2 SC UPC to SC APC Simplex OFNR 2.0mm Fiber Patch Cable, 1m (3ft)

≤0.3dB IL
1/10/40/100/400G Networks
AUD4.10
OS2 LC to ST UPC Duplex OFNR 2.0mm Fiber Patch Cable, 1m (3ft)
Hot
2m (7ft)3m (10ft)5m (16ft)+NaN

OS2 LC to ST UPC Duplex OFNR 2.0mm Fiber Patch Cable, 1m (3ft)

≤0.3dB IL
1/10/40/100/400G Networks
AUD7.40
OS2 SC to SC UPC Duplex OFNR 2.0mm Fiber Patch Cable, 1m (3ft)
Hot
2m (7ft)3m (10ft)5m (16ft)7m (23ft)10m (33ft)15m (49ft)+NaN

OS2 SC to SC UPC Duplex OFNR 2.0mm Fiber Patch Cable, 1m (3ft)

≤0.3dB IL
1/10/40/100/400G Networks
AUD7.40
OS2 LC UPC to SC APC Duplex OFNR 2.0mm Fiber Patch Cable, 1m (3ft)
Hot
2m (7ft)3m (10ft)5m (16ft)7m (23ft)+NaN

OS2 LC UPC to SC APC Duplex OFNR 2.0mm Fiber Patch Cable, 1m (3ft)

≤0.3dB IL
1/10/40/100/400G Networks
AUD7.40
OS2 LC to SC UPC Simplex OFNR 2.0mm Fiber Patch Cable, 1m (3ft)
0.5m (1.6ft)2m (7ft)3m (10ft)5m (16ft)7m (23ft)10m (33ft)15m (49ft)+NaN

OS2 LC to SC UPC Simplex OFNR 2.0mm Fiber Patch Cable, 1m (3ft)

≤0.3dB IL
1/10/40/100/400G Networks
AUD4.10
  • 1
  • 2
  • 3
  • 4
Home
OS2 9/125 Single Mode
OS2 9/125 Single Mode
Fiber Count
Cable Jacket
Filter
42 Results
Sort by:
Sort by: Popularity
  • 1
  • 2
  • 3
  • 4