FREE Delivery on Orders over AUD99 (Excl. GST)
Australia
MTP®/MPO Trunks
Comparison
21 Results
Sort by:
Sort by: Popularity
  • 1
  • 2
MTP®/MPO Trunks
Fiber Type
Connector A, Interface
Filter
21 Results
Sort by:
Sort by: Popularity
MTP®-12 Trunk Cable, F to F, UPC, 24F, OM4, LSZH, 0.35dB, Type A, 10m (33ft)
+NaN

MTP®-12 Trunk Cable, F to F, UPC, 24F, OM4, LSZH, 0.35dB, Type A, 10m (33ft)

40/100G
Cabinet to Cabinet for Backbones
AUD372.00
MTP®-12 Trunk Cable, M to M, UPC, 48F, OM4, OFNP, 0.35dB, Type B, 10m (33ft)
+NaN

MTP®-12 Trunk Cable, M to M, UPC, 48F, OM4, OFNP, 0.35dB, Type B, 10m (33ft)

40/100G
Cabinet to Cabinet for Backbones
AUD716.00
MTP®-12 Trunk Cable, M to M, UPC, 72F, OM4, OFNP, 0.35dB, Type B, 5m (16ft)
10m (33ft)+NaN

MTP®-12 Trunk Cable, M to M, UPC, 72F, OM4, OFNP, 0.35dB, Type B, 5m (16ft)

40/100G
Cabinet to Cabinet for Backbones
AUD784.00
MTP®-8 Trunk Cable, M to F, APC, 8F, OS2, OFNP, 0.35dB, Type A, 30m (100ft)
OM4+NaN

MTP®-8 Trunk Cable, M to F, APC, 8F, OS2, OFNP, 0.35dB, Type A, 30m (100ft)

40/100/400G
Cabinet to Cabinet for Backbones
AUD229.00
MTP®-8 Trunk Cable, M to M, APC, 8F, OS2, OFNP, 0.35dB, Type B, 30m (100ft)
OM4OM3+NaN

MTP®-8 Trunk Cable, M to M, APC, 8F, OS2, OFNP, 0.35dB, Type B, 30m (100ft)

40/100/400G
Cabinet to Cabinet for Backbones
AUD244.00
MTP®-12 Trunk Cable, M to F, APC, 12F, OS2, OFNP, 0.35dB, Type A, 30m (100ft)
OM4OM3+NaN

MTP®-12 Trunk Cable, M to F, APC, 12F, OS2, OFNP, 0.35dB, Type A, 30m (100ft)

40/100/400G
Cabinet to Cabinet for Backbones
AUD244.00
MTP®-12 Trunk Cable, F to F, APC, 12F, OS2, OFNP, 0.35dB, Type B, 30m (100ft)
OM4OM3+NaN

MTP®-12 Trunk Cable, F to F, APC, 12F, OS2, OFNP, 0.35dB, Type B, 30m (100ft)

40/100/400G
Cabinet to Cabinet for Backbones
AUD213.00
MTP®-8 F to LC Uniboot Hybrid Trunk Cable, 8F, OS2, OFNP, 0.35dB, Type B, 30m (100ft)
OM4+NaN

MTP®-8 F to LC Uniboot Hybrid Trunk Cable, 8F, OS2, OFNP, 0.35dB, Type B, 30m (100ft)

40/100G to 10/25G
Cabinet to Cabinet for Backbones
AUD198.00
Customized MTP®-8 Trunk Cable, 8-288F, OS2, 0.35dB
New
OM4OM3+NaN

Customized MTP®-8 Trunk Cable, 8-288F, OS2, 0.35dB

40/100G Base-8 Cabling System
AUD151.00
Customized MTP®-12 Trunk Cable, 12-576F, OS2, 0.35dB
New
OM4OM3+NaN

Customized MTP®-12 Trunk Cable, 12-576F, OS2, 0.35dB

40/100G Base-12 Cabling System
AUD130.00
Customized MTP®-8 Hybrid Trunk Cable, 8-144F, OS2, 0.35dB
New
OM4+NaN

Customized MTP®-8 Hybrid Trunk Cable, 8-144F, OS2, 0.35dB

40/100G Base-8 Cabling System
AUD118.00
Customized MTP®-12 Hybrid Trunk Cable, 12-144F, OS2, 0.35dB
New
OM4OM3+NaN

Customized MTP®-12 Hybrid Trunk Cable, 12-144F, OS2, 0.35dB

40/100G Base-12 Cabling System
AUD134.00
  • 1
  • 2