FREE Delivery on Orders over AUD99 (Excl. GST)
Australia
Home
56/40G FDR InfiniBand
56/40G FDR InfiniBand
Comparison
8 Results
Sort by:
Sort by: Popularity
QSFP+ 40G SR4 850nm 150m MPO-12/UPC IB FDR10, NVIDIA (InfiniBand)
+NaN

QSFP+ 40G SR4 850nm 150m MPO-12/UPC IB FDR10, NVIDIA (InfiniBand)

IB 40G SR4
SB7800/7890 Switches and ConnectX-5 HCA
Macom
≤1.5W
AUD60.00
QSFP+ 40G CSR4 850nm 400m MPO-12/UPC IB FDR10, NVIDIA (InfiniBand)
+NaN

QSFP+ 40G CSR4 850nm 400m MPO-12/UPC IB FDR10, NVIDIA (InfiniBand)

IB 40G CSR4
SB7800/7890 Switches and ConnectX-5 HCA
Macom
≤1.5W
AUD100.00
QSFP+ 40G LR4 1310nm 10km Duplex LC/UPC IB FDR10, NVIDIA (InfiniBand)
+NaN

QSFP+ 40G LR4 1310nm 10km Duplex LC/UPC IB FDR10, NVIDIA (InfiniBand)

IB 40G LR4
SB7800/7890 Switches and ConnectX-5 HCA
Semtech
≤3.5W
AUD474.00
QSFP+ 40G LR4 1310nm 10km Duplex LC/UPC IB FDR10 Industrial, NVIDIA (InfiniBand)
+NaN

QSFP+ 40G LR4 1310nm 10km Duplex LC/UPC IB FDR10 Industrial, NVIDIA (InfiniBand)

IB 40G LR4
SB7800/7890 Switches and ConnectX-5 HCA
Macom
≤2.5W
AUD566.00
40G QSFP+ Passive DAC IB FDR10, 1m (3ft)
0.5m (2ft)1.5m (5ft)2m (7ft)3m (10ft)4m (13ft)5m (16ft)+NaN

40G QSFP+ Passive DAC IB FDR10, 1m (3ft)

IB 40G FDR10 DAC
≤0.5W
30.5mm
30AWG
Twinax
AUD43.00
56G QSFP+ Passive DAC IB FDR, 1m (3ft)
0.5m (2ft)1.5m (5ft)2m (7ft)3m (10ft)4m (13ft)5m (16ft)+NaN

56G QSFP+ Passive DAC IB FDR, 1m (3ft)

IB 56G FDR DAC
≤0.5W
35mm
30AWG
Twinax
AUD103.00
56G QSFP+ AOC IB FDR, 2m (7ft)
1m (3ft)3m (10ft)5m (16ft)10m (33ft)15m (49ft)20m (66ft)25m (82ft)30m (98ft)50m (164ft)100m (328ft)+NaN

56G QSFP+ AOC IB FDR, 2m (7ft)

IB 56G FDR AOC
≤1.5W
7.5mm
Fiber
AUD185.00
40G QSFP+ AOC IB FDR10, 3m (10ft)
1m (3ft)5m (16ft)7m (23ft)10m (33ft)15m (49ft)20m (66ft)25m (82ft)30m (98ft)50m (164ft)100m (328ft)+NaN

40G QSFP+ AOC IB FDR10, 3m (10ft)

IB 40G FDR10 AOC
≤1.5W
7.5mm
Fiber
AUD133.00
Home
56/40G FDR InfiniBand
56/40G FDR InfiniBand
Data Rate
Product Type
Filter
8 Results
Sort by:
Sort by: Popularity
QSFP+ 40G SR4 850nm 150m MPO-12/UPC IB FDR10, NVIDIA (InfiniBand)

QSFP+ 40G SR4 850nm 150m MPO-12/UPC IB FDR10, NVIDIA (InfiniBand)

IB 40G SR4
SB7800/7890 Switches and ConnectX-5 HCA
Macom
≤1.5W
AUD60.00
QSFP+ 40G CSR4 850nm 400m MPO-12/UPC IB FDR10, NVIDIA (InfiniBand)

QSFP+ 40G CSR4 850nm 400m MPO-12/UPC IB FDR10, NVIDIA (InfiniBand)

IB 40G CSR4
SB7800/7890 Switches and ConnectX-5 HCA
Macom
≤1.5W
AUD100.00
QSFP+ 40G LR4 1310nm 10km Duplex LC/UPC IB FDR10, NVIDIA (InfiniBand)

QSFP+ 40G LR4 1310nm 10km Duplex LC/UPC IB FDR10, NVIDIA (InfiniBand)

IB 40G LR4
SB7800/7890 Switches and ConnectX-5 HCA
Semtech
≤3.5W
AUD474.00
QSFP+ 40G LR4 1310nm 10km Duplex LC/UPC IB FDR10 Industrial, NVIDIA (InfiniBand)

QSFP+ 40G LR4 1310nm 10km Duplex LC/UPC IB FDR10 Industrial, NVIDIA (InfiniBand)

IB 40G LR4
SB7800/7890 Switches and ConnectX-5 HCA
Macom
≤2.5W
AUD566.00
40G QSFP+ Passive DAC IB FDR10, 1m (3ft)

40G QSFP+ Passive DAC IB FDR10, 1m (3ft)

IB 40G FDR10 DAC
≤0.5W
30.5mm
30AWG
Twinax
AUD43.00
56G QSFP+ Passive DAC IB FDR, 1m (3ft)

56G QSFP+ Passive DAC IB FDR, 1m (3ft)

IB 56G FDR DAC
≤0.5W
35mm
30AWG
Twinax
AUD103.00
56G QSFP+ AOC IB FDR, 2m (7ft)

56G QSFP+ AOC IB FDR, 2m (7ft)

IB 56G FDR AOC
≤1.5W
7.5mm
Fiber
AUD185.00
40G QSFP+ AOC IB FDR10, 3m (10ft)

40G QSFP+ AOC IB FDR10, 3m (10ft)

IB 40G FDR10 AOC
≤1.5W
7.5mm
Fiber
AUD133.00