FREE Delivery on Orders over AUD99 (Excl. GST)
Australia
Fibre Optic Cassettes
Categories
Comparison
42 Results
Sort by:
Sort by: Popularity
FHD® MTP® to LC Cassette, 24 Fibers OM4, Type A, 0.35dB max
Hot
MTP-24 AF OM4+NaN

FHD® MTP® to LC Cassette, 24 Fibers OM4, Type A, 0.35dB max

96F in 1U
Used with the Method A Trunk
AUD229.00
FHD® MTP® to LC Cassette, 24 Fibers OS2, Type A, 0.35dB max
Hot
2x MTP-12 AF OS2+NaN

FHD® MTP® to LC Cassette, 24 Fibers OS2, Type A, 0.35dB max

96F in 1U
Used with the Method A Trunk
AUD275.00
FHD® MTP® to LC Cassette, 12 Fibers OS2, Type A, 0.35dB max
Hot
MTP-12 AF OS2+NaN

FHD® MTP® to LC Cassette, 12 Fibers OS2, Type A, 0.35dB max

48F in 1U
Used with the Method A Trunk
AUD135.00
FHD® MTP® to LC Cassette, 12 Fibers OM4, Type A, 0.35dB max
Hot
MTP-12 AF OM4+NaN

FHD® MTP® to LC Cassette, 12 Fibers OM4, Type A, 0.35dB max

48F in 1U
Used with the Method A Trunk
AUD136.00
FHD® MTP® to LC Cassette, 24 Fibers OM4, Type A, 0.35dB max
Hot
2x MTP-12 AF OM4+NaN

FHD® MTP® to LC Cassette, 24 Fibers OM4, Type A, 0.35dB max

96F in 1U
Used with the Method A Trunk
AUD259.00
FHD® MTP® to LC Cassette, 24 Fibers OS2, Type A, 0.35dB max
Hot
MTP-24 AF OS2+NaN

FHD® MTP® to LC Cassette, 24 Fibers OS2, Type A, 0.35dB max

96F in 1U
Used with the Method A Trunk
AUD290.00
FHD® MTP® to LC Cassette, 24 Fibers OM4, Universal Polarity, 0.35dB max
Hot
3x MTP-8 OS2+NaN

FHD® MTP® to LC Cassette, 24 Fibers OM4, Universal Polarity, 0.35dB max

96F in 1U
Used with the Method B Trunk
AUD290.00
FHD® MTP® to LC Cassette, 36 Fibers OM4, Type A, 0.35dB max
Hot
3x MTP-12 AF OM4+NaN

FHD® MTP® to LC Cassette, 36 Fibers OM4, Type A, 0.35dB max

144F in 1U
Used with the Method A Trunk
AUD336.00
FHD® MTP® to LC Cassette, 8 Fibers OM4, Universal Polarity, 0.35dB max
MTP-8 OS2+NaN

FHD® MTP® to LC Cassette, 8 Fibers OM4, Universal Polarity, 0.35dB max

32F in 1U
Used with the Method B Trunk
AUD112.00
FHU 1U MTP® to LC Cassette, 96F OM4, Universal Polarity, 0.35dB max
12x MTP-8 OS2+NaN

FHU 1U MTP® to LC Cassette, 96F OM4, Universal Polarity, 0.35dB max

EIA 19"
Used with the Method B Trunk
AUD1,210.00
  • 1
  • 2
  • 3
  • 4
Fibre Optic Cassettes
Categories
Product Series
Fiber Count
Filter
42 Results
Sort by:
Sort by: Popularity
FHD® MTP® to LC Cassette, 36 Fibers OM4, Type A, 0.35dB max
Hot

FHD® MTP® to LC Cassette, 36 Fibers OM4, Type A, 0.35dB max

144F in 1U
Used with the Method A Trunk
AUD336.00
  • 1
  • 2
  • 3
  • 4