FREE Delivery on Orders over AUD99 (Excl. GST)
Australia
Home
400G QSFP-DD/OSFP/QSFP112
400G QSFP-DD/OSFP/QSFP112
20 Results
Sort by:
Sort by: Popularity
QSFP-DD 400GBASE-SR8 850nm 100m Module, Cisco
Hot
JuniperAristaDellGenericFS+NaN

QSFP-DD 400GBASE-SR8 850nm 100m Module, Cisco

Inphi DSP | II-VI VCSEL | ≤ 10W | MTP-16 | MMF
AUD305.00
QSFP-DD 400GBASE-FR4 1310nm 2km Module, Cisco
Hot
GenericAristaJuniperDellFS+NaN

QSFP-DD 400GBASE-FR4 1310nm 2km Module, Cisco

Inphi 7nm DSP | EML | ≤ 10W | Duplex LC | SMF
AUD1,011.00
QSFP-DD 400GBASE-DR4 1310nm 500m SiPh Module, Cisco
Hot
GenericJuniperAristaDellFS+NaN

QSFP-DD 400GBASE-DR4 1310nm 500m SiPh Module, Cisco

Broadcom 7nm DSP | Broadcom DFB | SiPh-Based | ≤ 10W | MTP-12 | SMF | 4x 100G-DR
AUD919.00
QSFP-DD 400GBASE-SR4.2 850nm 100m Module, Cisco
Hot
AristaDellGenericFS+NaN

QSFP-DD 400GBASE-SR4.2 850nm 100m Module, Cisco

Inphi DSP | II-VI VCSEL | ≤12W | MTP-12 | MMF
AUD1,961.00
QSFP-DD 400G DR4 1310nm 500m Module, Generic
Hot
CiscoJuniperAristaDellFS+NaN

QSFP-DD 400G DR4 1310nm 500m Module, Generic

Inphi 7nm DSP | EML | ≤ 10W | MTP-12 | SMF | 4x 100G-DR
AUD765.00
QSFP112 400GBASE-DR4 1310nm 500m Module, Generic
Hot
+NaN

QSFP112 400GBASE-DR4 1310nm 500m Module, Generic

Macom | Broadcom EML | ≤ 10W | MTP-12 | SMF
AUD1,379.00
QSFP-DD 400GBASE-LR4 1310nm 10km Module, Juniper
Hot
CiscoGenericAristaDellFS+NaN

QSFP-DD 400GBASE-LR4 1310nm 10km Module, Juniper

Inphi 7nm DSP | EML | ≤ 10W | Duplex LC | SMF
AUD1,225.00
QSFP-DD 400GBASE-XDR4 1310nm 2km Module, Cisco
Hot
GenericAristaJuniperDellFS+NaN

QSFP-DD 400GBASE-XDR4 1310nm 2km Module, Cisco

Inphi 7nm DSP | EML | ≤ 10W | MTP-12 | SMF | 4x 100G-FR
AUD1,225.00
QSFP112 400GBASE-SR4 850nm 50m Module, Generic
Hot
+NaN

QSFP112 400GBASE-SR4 850nm 50m Module, Generic

Broadcom 7nm DSP | Broadcom VCSEL | BOX | ≤ 9W | MTP-12 | MMF
AUD1,379.00
QSFP112 400GBASE-FR4 1310nm 2km Module, Generic
Hot
+NaN

QSFP112 400GBASE-FR4 1310nm 2km Module, Generic

Marvell | Lumentum EML | ≤ 10W | Duplex LC | SMF
AUD1,992.00
QSFP-DD 400GBASE-SR4 850nm 100m Module, Cisco
New
AristaJuniperDellH3CGenericFS+NaN

QSFP-DD 400GBASE-SR4 850nm 100m Module, Cisco

Maxlinear | VCSEL | ≤8W | MPO-12 | MMF
AUD1,011.00
QSFP-DD 400GBASE-LR8 1310nm 10km Module, Cisco
GenericAristaJuniperDellFS+NaN

QSFP-DD 400GBASE-LR8 1310nm 10km Module, Cisco

Inphi 16nm DSP | Melco EML | BOX | ≤ 10W | Duplex LC | SMF
AUD6,133.00
  • 1
  • 2
Home
400G QSFP-DD/OSFP/QSFP112
400G QSFP-DD/OSFP/QSFP112
Stock Status
Distance
Filter
20 Results
Sort by:
Sort by: Popularity
QSFP-DD 400GBASE-SR8 850nm 100m Module, Cisco
Hot

QSFP-DD 400GBASE-SR8 850nm 100m Module, Cisco

Inphi DSP | II-VI VCSEL | ≤ 10W | MTP-16 | MMF
AUD305.00
QSFP-DD 400GBASE-FR4 1310nm 2km Module, Cisco
Hot

QSFP-DD 400GBASE-FR4 1310nm 2km Module, Cisco

Inphi 7nm DSP | EML | ≤ 10W | Duplex LC | SMF
AUD1,011.00
QSFP-DD 400GBASE-DR4 1310nm 500m SiPh Module, Cisco
Hot

QSFP-DD 400GBASE-DR4 1310nm 500m SiPh Module, Cisco

Broadcom 7nm DSP | Broadcom DFB | SiPh-Based | ≤ 10W | MTP-12 | SMF | 4x 100G-DR
AUD919.00
QSFP-DD 400GBASE-SR4.2 850nm 100m Module, Cisco
Hot

QSFP-DD 400GBASE-SR4.2 850nm 100m Module, Cisco

Inphi DSP | II-VI VCSEL | ≤12W | MTP-12 | MMF
AUD1,961.00
QSFP-DD 400G DR4 1310nm 500m Module, Generic
Hot

QSFP-DD 400G DR4 1310nm 500m Module, Generic

Inphi 7nm DSP | EML | ≤ 10W | MTP-12 | SMF | 4x 100G-DR
AUD765.00
QSFP112 400GBASE-DR4 1310nm 500m Module, Generic
Hot

QSFP112 400GBASE-DR4 1310nm 500m Module, Generic

Macom | Broadcom EML | ≤ 10W | MTP-12 | SMF
AUD1,379.00
QSFP-DD 400GBASE-LR4 1310nm 10km Module, Juniper
Hot

QSFP-DD 400GBASE-LR4 1310nm 10km Module, Juniper

Inphi 7nm DSP | EML | ≤ 10W | Duplex LC | SMF
AUD1,225.00
QSFP-DD 400GBASE-XDR4 1310nm 2km Module, Cisco
Hot

QSFP-DD 400GBASE-XDR4 1310nm 2km Module, Cisco

Inphi 7nm DSP | EML | ≤ 10W | MTP-12 | SMF | 4x 100G-FR
AUD1,225.00
QSFP112 400GBASE-SR4 850nm 50m Module, Generic
Hot

QSFP112 400GBASE-SR4 850nm 50m Module, Generic

Broadcom 7nm DSP | Broadcom VCSEL | BOX | ≤ 9W | MTP-12 | MMF
AUD1,379.00
QSFP112 400GBASE-FR4 1310nm 2km Module, Generic
Hot

QSFP112 400GBASE-FR4 1310nm 2km Module, Generic

Marvell | Lumentum EML | ≤ 10W | Duplex LC | SMF
AUD1,992.00
QSFP-DD 400GBASE-SR4 850nm 100m Module, Cisco
New

QSFP-DD 400GBASE-SR4 850nm 100m Module, Cisco

Maxlinear | VCSEL | ≤8W | MPO-12 | MMF
AUD1,011.00
QSFP-DD 400GBASE-LR8 1310nm 10km Module, Cisco

QSFP-DD 400GBASE-LR8 1310nm 10km Module, Cisco

Inphi 16nm DSP | Melco EML | BOX | ≤ 10W | Duplex LC | SMF
AUD6,133.00
  • 1
  • 2