FREE DELIVERY on Orders over £79 (excl. VAT)
United Kingdom
Media Converters, Extenders
Categories
Comparison
26 Results
Sort by:
Sort by: Popularity
12 Slots Mini Media Converter Chassis, 1U Rack Mount, Dual AC Power
Hot

12 Slots Mini Media Converter Chassis, 1U Rack Mount, Dual AC Power

Dual Power
AC 220V
1U
Suitable for Mini Media Converter
£123.60 inc. VAT
Industrial 1x 10/100/1000Base-T to 1x 100/1000Base-X PoE+ Converter
Hot
+NaN

Industrial 1x 10/100/1000Base-T to 1x 100/1000Base-X PoE+ Converter

SM & MM
-40 to 75°C
Auto-MDI/MDIX
Plug-and-play
£178.80 inc. VAT
Managed 1x 10/100/1000Base-T to 1x 1000Base-X Single Mode Converter
+NaN

Managed 1x 10/100/1000Base-T to 1x 1000Base-X Single Mode Converter

SM SC
0 to 50°C
Auto-MDI/MDIX
£84.00 inc. VAT
Unmanaged 1x 10/100/1000Base-T to 1x 100/1000Base-X Converter
RJ45 to SC, SMRJ45 to SC, MM+NaN

Unmanaged 1x 10/100/1000Base-T to 1x 100/1000Base-X Converter

SM & MM
WDM
0 to 50°C
Auto-MDI/MDIX
£55.20 inc. VAT
Unmanaged 1x 100M/1/2.5/5/10G-T to 1x 10GBase-X Converter
+NaN

Unmanaged 1x 100M/1/2.5/5/10G-T to 1x 10GBase-X Converter

SM & MM
WDM
0 to 50°C
Auto-MDI/MDIX
£190.80 inc. VAT
1x 10/100/1000Base-T to 1x 1000Base-X PoE+ Converter
RJ45 to SFP+NaN

1x 10/100/1000Base-T to 1x 1000Base-X PoE+ Converter

SM SC
LFP
≤20KM
0 to 50°C
Plug-and-play
£99.60 inc. VAT
1x 10/100/1000Base-T to 1x 100/1000Base-X PoE+ Converter
RJ45 to SC, SM+NaN

1x 10/100/1000Base-T to 1x 100/1000Base-X PoE+ Converter

SM & MM
LFP
≤160KM
0 to 50°C
Plug-and-play
£88.80 inc. VAT
Mini Unmanaged 2x 10/100/1000 Base-T to 1x 1000Base-X Converter
+NaN

Mini Unmanaged 2x 10/100/1000 Base-T to 1x 1000Base-X Converter

SM & MM
WDM
0 to 40°C
Auto-MDI/MDIX
£44.40 inc. VAT
Mini Unmanaged 1x 10GBase-X to 1x 10GBase-X 2SFP+ Converter
Chassis+NaN

Mini Unmanaged 1x 10GBase-X to 1x 10GBase-X 2SFP+ Converter

0°C to 50°C / DC 5-12V
LEDs / Plug-and-play
£212.40 inc. VAT
Mini Unmanaged 1x 100M/1/2.5/5/10 GBase-T to 1x 10GBase-X Converter
+NaN

Mini Unmanaged 1x 100M/1/2.5/5/10 GBase-T to 1x 10GBase-X Converter

SM & MM
WDM
0 to 50°C
Auto-MDI/MDIX
£190.80 inc. VAT
1x 10/100/1000BASE-T to 1x 100/1000BASE-X PoE+ PD Converter
Hot
+NaN

1x 10/100/1000BASE-T to 1x 100/1000BASE-X PoE+ PD Converter

SM & MM
LFP
≤120KM
0 to 50°C
Plug-and-play
£61.20 inc. VAT
Industrial 2x 10/100/1000Base-T to 2x 100/1000/2500Base-X Converter
+NaN

Industrial 2x 10/100/1000Base-T to 2x 100/1000/2500Base-X Converter

SM & MM
-40 to 75°C
Auto-MDI/MDIX
Plug-and-play
£156.00 inc. VAT
  • 1
  • 2
  • 3
Media Converters, Extenders
Categories
Media Type
PoE
Filter
26 Results
Sort by:
Sort by: Popularity
12 Slots Mini Media Converter Chassis, 1U Rack Mount, Dual AC Power
Hot

12 Slots Mini Media Converter Chassis, 1U Rack Mount, Dual AC Power

Dual Power
AC 220V
1U
Suitable for Mini Media Converter
£123.60 inc. VAT
Industrial 1x 10/100/1000Base-T to 1x 100/1000Base-X PoE+ Converter
Hot

Industrial 1x 10/100/1000Base-T to 1x 100/1000Base-X PoE+ Converter

SM & MM
-40 to 75°C
Auto-MDI/MDIX
Plug-and-play
£178.80 inc. VAT
Unmanaged 1x 10/100/1000Base-T to 1x 100/1000Base-X Converter

Unmanaged 1x 10/100/1000Base-T to 1x 100/1000Base-X Converter

SM & MM
WDM
0 to 50°C
Auto-MDI/MDIX
£55.20 inc. VAT
Unmanaged 1x 100M/1/2.5/5/10G-T to 1x 10GBase-X Converter

Unmanaged 1x 100M/1/2.5/5/10G-T to 1x 10GBase-X Converter

SM & MM
WDM
0 to 50°C
Auto-MDI/MDIX
£190.80 inc. VAT
1x 10/100/1000Base-T to 1x 1000Base-X PoE+ Converter

1x 10/100/1000Base-T to 1x 1000Base-X PoE+ Converter

SM SC
LFP
≤20KM
0 to 50°C
Plug-and-play
£99.60 inc. VAT
1x 10/100/1000Base-T to 1x 100/1000Base-X PoE+ Converter

1x 10/100/1000Base-T to 1x 100/1000Base-X PoE+ Converter

SM & MM
LFP
≤160KM
0 to 50°C
Plug-and-play
£88.80 inc. VAT
Mini Unmanaged 2x 10/100/1000 Base-T to 1x 1000Base-X Converter

Mini Unmanaged 2x 10/100/1000 Base-T to 1x 1000Base-X Converter

SM & MM
WDM
0 to 40°C
Auto-MDI/MDIX
£44.40 inc. VAT
Mini Unmanaged 1x 10GBase-X to 1x 10GBase-X 2SFP+ Converter

Mini Unmanaged 1x 10GBase-X to 1x 10GBase-X 2SFP+ Converter

0°C to 50°C / DC 5-12V
LEDs / Plug-and-play
£212.40 inc. VAT
1x 10/100/1000BASE-T to 1x 100/1000BASE-X PoE+ PD Converter
Hot

1x 10/100/1000BASE-T to 1x 100/1000BASE-X PoE+ PD Converter

SM & MM
LFP
≤120KM
0 to 50°C
Plug-and-play
£61.20 inc. VAT
Industrial 2x 10/100/1000Base-T to 2x 100/1000/2500Base-X Converter

Industrial 2x 10/100/1000Base-T to 2x 100/1000/2500Base-X Converter

SM & MM
-40 to 75°C
Auto-MDI/MDIX
Plug-and-play
£156.00 inc. VAT
  • 1
  • 2
  • 3