FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about RSL2.2R100-S2.
This picture is about RSL2.2R100-S2.
This picture is about RSL2.2R100-S2.
This picture is about RSL2.2R100-S2.
This picture is about RSL2.2R100-S2.
This picture is about RSL2.2R100-S2.
This picture is about RSL2.2R100-S2.
This picture is about RSL2.2R100-S2.
This picture is about RSL2.2R100-S2.
This picture is about RSL2.2R100-S2.
This picture is about RSL2.2R100-S2.
This picture is about RSL2.2R100-S2.
This picture is about RSL2.2R100-S2.
This picture is about RSL2.2R100-S2.
This picture is about RSL2.2R100-S2.
This picture is about RSL2.2R100-S2.

Rackstuds™ Rack Mount for 2.2mm/0.086'' EIA Square Punched Vertical Rails, Red, 100pcs/Pack

Hot #116491
Hot #116491

Grivory Sever Racks/Cabinets

US$59.00
FS P/N: RSL2.2R100-S2
FS P/N: RSL2.2R100-S2
1.1K Sold
8 Reviews
6 Questions
22 in U.S. Warehouse, Get it by 21 May, 2024
3 in Global Warehouse, Get it by 27 May, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via UPS Ground® on orders over US$79.00
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources

The High-tech Alternative to Cage Nuts - Rackstuds™

Rackstuds™ are the revolutionary replacement for cage nuts which are used to mount IT, Pro A/V, Security and Telecommunications equipment in 19” racks.
Rackstuds™ make it much easier to mount the gear because they go in from the front and provide a place to support the equipment while spinning on the lock nut. This makes inserting and removing Rackstuds™ much quicker and assists with mounting heavy equipment as it no longer needs to be balanced in one hand.

Specifications
Hole Size
0.362"-0.389" (9.22-9.89mm)
Rail Thickness
≤0.086'' (≤2.2mm)
Weight Capacity
44lbs (20kg)
Material
Grivory
Color
Red
Package
100pcs/pack
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Dimensions of Different Parts

Rackstuds™ consist of special screws with spring clips, yellow washers and black nuts.

Lightning-fast Installation

Rackstuds™ go in from the front which greatly simplifies their installation, and they are also tool free and can be tightened sufficiently by hand, saving you even more time.

Strong Durable Thermoplastic-Grivory

Safe non-conductive fiber won't scratch your equipment

Made from Grivory plastic for a metal replacement

Universal rack sizes and safely hold 44 lbs/20kg across all four studs

Convenient Packaging Design

Zipper design and the detailed usage introduction of Rackstuds™ on the package provide the most convenient installation experience.

Specifications

The High-tech Alternative to Cage Nuts - Rackstuds™

Rackstuds™ are the revolutionary replacement for cage nuts which are used to mount IT, Pro A/V, Security and Telecommunications equipment in 19” racks.
Rackstuds™ make it much easier to mount the gear because they go in from the front and provide a place to support the equipment while spinning on the lock nut. This makes inserting and removing Rackstuds™ much quicker and assists with mounting heavy equipment as it no longer needs to be balanced in one hand.

Specifications
Hole Size
0.362"-0.389" (9.22-9.89mm)
Rail Thickness
≤0.086'' (≤2.2mm)
Weight Capacity
44lbs (20kg)
Material
Grivory
Color
Red
Package
100pcs/pack
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Dimensions of Different Parts

Rackstuds™ consist of special screws with spring clips, yellow washers and black nuts.

Lightning-fast Installation

Rackstuds™ go in from the front which greatly simplifies their installation, and they are also tool free and can be tightened sufficiently by hand, saving you even more time.

Strong Durable Thermoplastic-Grivory

Safe non-conductive fiber won't scratch your equipment

Made from Grivory plastic for a metal replacement

Universal rack sizes and safely hold 44 lbs/20kg across all four studs

Convenient Packaging Design

Zipper design and the detailed usage introduction of Rackstuds™ on the package provide the most convenient installation experience.

Questions & Answers

Customer Reviews

Resources

US$59.00

22 in U.S. Warehouse
3 in Global Warehouse