FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about .
This picture is about .
This picture is about  .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about  .
This picture is about .
This picture is about .
This picture is about .

Customized MTP® PRO 8-144 Fibers MTP®-12 OM4 Multimode Elite Trunk Cable

Hot #80734
Hot #80734

Field Pinning and Polarity Change

104,79 € (Incl. VAT)
FS P/N: 12FMTPPROOM4
2.9K Sold
22 Reviews
11 Questions
Choose Length:
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
m
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
m
Fiber Count:
12 Fibers (1x 12F)
Cable Type:
OFNP Bunch
Connector A:
Female UPC 0.35dB
Connector B:
Female UPC 0.35dB
Polarity:
Type B Cross
Pulling Eye:
None
Cable Color:
Magenta
Pre-order, Ship by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
1-Year Warranty
Specifications
Features
Videos
Q&A
Reviews
Resources

Customized MTP® PRO 8-144 Fibers MTP®-12 OM4 Multimode Trunk Cable

The MTP® PRO patch cord is bend-insensitive and pre-terminated with MTP® PRO connectors, factory polished for low loss performance.

MTP® PRO design is focused on simplicity and reliability, ensuring a quick and effective method for polarity and pin configuration without the need to remove the housing or handle loose pins. One simple insertion into a specially designed MTP® PRO tool reverses the keying configuration by retracting the exposed key while simultaneously extracting a hidden key on the opposite side of the connector.

Specifications
Connector A
US Conec MTP® PRO
Connector B
US Conec MTP® PRO
Fiber Mode
OM4 50/125μm
Wavelength
850/1300nm
40/100G Ethernet Distance
150m at 850nm
10G Ethernet Distance
400m at 850nm
Glass Fiber
Corning ClearCurve®
RoHS Compliancy Status
Compliant
Polish Type
UPC to UPC
Minimum Bend Radius
7.5mm
Insertion Loss
≤0.35dB
Return Loss
≥20dB
Attenuation at 850nm
≤2.3dB/km
Attenuation at 1300nm
≤0.6dB/km
Trunk Diameter
3.0mm-17.3mm
Cable Jacket
OFNP/LSZH
Installation Tensile Load
66N
Tensile Strength (Long/Short Term)
80/240N
Operating Temperature
-10 to +70°C (14 to 158℉)
Storage Temperature
-40 to +85°C (-40 to 185℉)
*MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Custom Fiber Count
8F cables mean that 4 dummy fibers of 12 fibers will not be used. 12-144F cables are the combination of MTP®-12 cable assemblies.
8F mainly used for 40G/100G QSFP+/QSFP28 direct connection.
12-144F mainly used for 10G/40G/100G high-denisty structural fiber cabling.
Custom Cable Jacket

The OFNP cables have the highest fire rating for vertical runs between floors in data centers. The LSZH cables make little smoke and no halogen for horizontal structural cabling areas

Custom Connectors
The female (without pins) connector can be directly connected to transceivers or other male connectors.
The male (with pins) connector is mated to the female side for adapters, cassettes or panels connection.
Meet Your Polarity Reversal Needs
Only 4 steps to switch the polarity from type A to type B and vice versa in seconds.
Align key on the MTP® PRO Connector with "KEY UP" on the Polarity Change Port.
Insert the MTP® PRO Connector in the Polarity Change Port until audible "CLICK".
Remove the MTP® PRO Connector from the Polarity Change Port.
Polarity Changed from Black Key exposed to off White Key exposed.
Meet Your Pin Removal Needs

Only 4 steps to switch the connector from male to female by pin removal in seconds.

Meet Your Pin Insertion Needs

Only 4 steps to switch the connector from female to male by pin insertionl in seconds.

Custom Pulling Eye
Without pulling eye is suited for
short cables in common fiber cabling.
With pulling eye could protect cables
when pulling through long distance conduit.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Specifications

Customized MTP® PRO 8-144 Fibers MTP®-12 OM4 Multimode Trunk Cable

The MTP® PRO patch cord is bend-insensitive and pre-terminated with MTP® PRO connectors, factory polished for low loss performance.

MTP® PRO design is focused on simplicity and reliability, ensuring a quick and effective method for polarity and pin configuration without the need to remove the housing or handle loose pins. One simple insertion into a specially designed MTP® PRO tool reverses the keying configuration by retracting the exposed key while simultaneously extracting a hidden key on the opposite side of the connector.

Specifications
Connector A
US Conec MTP® PRO
Connector B
US Conec MTP® PRO
Fiber Mode
OM4 50/125μm
Wavelength
850/1300nm
40/100G Ethernet Distance
150m at 850nm
10G Ethernet Distance
400m at 850nm
Glass Fiber
Corning ClearCurve®
RoHS Compliancy Status
Compliant
Polish Type
UPC to UPC
Minimum Bend Radius
7.5mm
Insertion Loss
≤0.35dB
Return Loss
≥20dB
Attenuation at 850nm
≤2.3dB/km
Attenuation at 1300nm
≤0.6dB/km
Trunk Diameter
3.0mm-17.3mm
Cable Jacket
OFNP/LSZH
Installation Tensile Load
66N
Tensile Strength (Long/Short Term)
80/240N
Operating Temperature
-10 to +70°C (14 to 158℉)
Storage Temperature
-40 to +85°C (-40 to 185℉)
*MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Custom Fiber Count
8F cables mean that 4 dummy fibers of 12 fibers will not be used. 12-144F cables are the combination of MTP®-12 cable assemblies.
8F mainly used for 40G/100G QSFP+/QSFP28 direct connection.
12-144F mainly used for 10G/40G/100G high-denisty structural fiber cabling.
Custom Cable Jacket

The OFNP cables have the highest fire rating for vertical runs between floors in data centers. The LSZH cables make little smoke and no halogen for horizontal structural cabling areas

Custom Connectors
The female (without pins) connector can be directly connected to transceivers or other male connectors.
The male (with pins) connector is mated to the female side for adapters, cassettes or panels connection.
Meet Your Polarity Reversal Needs
Only 4 steps to switch the polarity from type A to type B and vice versa in seconds.
Align key on the MTP® PRO Connector with "KEY UP" on the Polarity Change Port.
Insert the MTP® PRO Connector in the Polarity Change Port until audible "CLICK".
Remove the MTP® PRO Connector from the Polarity Change Port.
Polarity Changed from Black Key exposed to off White Key exposed.
Meet Your Pin Removal Needs

Only 4 steps to switch the connector from male to female by pin removal in seconds.

Meet Your Pin Insertion Needs

Only 4 steps to switch the connector from female to male by pin insertionl in seconds.

Custom Pulling Eye
Without pulling eye is suited for
short cables in common fiber cabling.
With pulling eye could protect cables
when pulling through long distance conduit.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.

Questions & Answers

Customer Reviews

Resources

104,79 € (Incl. VAT)

Pre-order