The NETGEAR-compatible SFP transceiver provides up to 2km of 1000Base-BX throughput over single-mode fiber (SMF) using 1550nm-TX/1310nm-RX wavelengths via LC simplex connectors. This bi-directional unit must be used with another transceiver or network equipment of complementary wavelengths. It provides 1000BASE Ethernet connectivity options for Fast Ethernet, Telecom and Data Centers.
Click to open expanded view
NETGEAR OC-12/STM-4 Compatible SFP 1000Base-BX-D BiDi 1550nm-TX/1310nm-RX 2km DOM Simplex LC/UPC SMF Optical Transceiver Module
#38524
#38524
16,66 € (Incl. VAT)
FS P/N: SFP12-BXMMF
388 Sold
2 Reviews
2 Questions
Transceiver Models:
20 in DE Warehouse, Get it by 03 Jun, 2024
50 in Global Warehouse, Get it by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources
NETGEAR Compatible OC-12/STM-4 BiDi SFP Transceiver Module (SMF/MMF, 1550nm-TX/1310nm-RX, 2km , LC, DOM)
Specifications
Part Number
SFP12-BXMMF
Vendor Name
FS
Form Factor
SFP
Max Data Rate
622Mbps
Wavelength
1550nm-TX/1310nm-RX
Max Cable Distance
2km
Connector
Simplex LC
Optical Components
DFB BiDi
Media
SMF
DOM Support
Yes
TX Power
-15~-8dBm
Receiver Sensitivity
< -26dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
Fast Ethernet, Gigabit Fibre Channel ,MSA Compliant
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
1G Connectivity for Data Center
Featured with low power consumption, the BIDI SFP transceivers provides a cost-efficient solution via using a single-fiber solution for Gigabit Ethernet applications.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Specifications
NETGEAR Compatible OC-12/STM-4 BiDi SFP Transceiver Module (SMF/MMF, 1550nm-TX/1310nm-RX, 2km , LC, DOM)
The NETGEAR-compatible SFP transceiver provides up to 2km of 1000Base-BX throughput over single-mode fiber (SMF) using 1550nm-TX/1310nm-RX wavelengths via LC simplex connectors. This bi-directional unit must be used with another transceiver or network equipment of complementary wavelengths. It provides 1000BASE Ethernet connectivity options for Fast Ethernet, Telecom and Data Centers.
Specifications
Part Number
SFP12-BXMMF
Vendor Name
FS
Form Factor
SFP
Max Data Rate
622Mbps
Wavelength
1550nm-TX/1310nm-RX
Max Cable Distance
2km
Connector
Simplex LC
Optical Components
DFB BiDi
Media
SMF
DOM Support
Yes
TX Power
-15~-8dBm
Receiver Sensitivity
< -26dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
Fast Ethernet, Gigabit Fibre Channel ,MSA Compliant
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
1G Connectivity for Data Center
Featured with low power consumption, the BIDI SFP transceivers provides a cost-efficient solution via using a single-fiber solution for Gigabit Ethernet applications.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Questions & Answers
Customer Reviews
Resources
16,66 € (Incl. VAT)
20 in DE Warehouse
50 in Global Warehouse