Customized 4G Fibre Channel SFP Transceiver Module supports up to 150m link lengths over multimode fiber (MMF) using a wavelength of 850nm via an LC connector.
Click to open expanded view
Customized SFP 4G Fibre Channel 850nm 150m DOM Duplex LC MMF Optical Transceiver Module
New #222523
New #222523
25,00 € (Excl. VAT)
FS P/N: SFP4G-SW-8529,75 € (Incl. VAT)
FS P/N: SFP4G-SW-85
0 Sold
8 Reviews
0 Question
Compatible Brands:
Cisco
Device Number:
Pre-order, Ship by 03 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
5-Year Warranty
Specifications
Q&A
Reviews
Customized 4G Fibre Channel SFP Transceiver Module (MMF, 850nm, 150m, LC, DOM)
Specifications
Part Number
SFP4G-SW-85
Vendor Name
FS
Form Factor
SFP
Max Data Rate
4.25Gbps
Wavelength
850nm
Cable Distance
150m @ 4.25Gbps
Connector
LC duplex
Optical Components
VCSEL 850nm
Media
MMF
DOM Support
Yes
TX Power
-9~ 0dBm
Receiver Sensitivity
< -20dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Extended Temperature Range
-5 to 85°C (23 to 185°F)
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Specifications
Customized 4G Fibre Channel SFP Transceiver Module (MMF, 850nm, 150m, LC, DOM)
Customized 4G Fibre Channel SFP Transceiver Module supports up to 150m link lengths over multimode fiber (MMF) using a wavelength of 850nm via an LC connector.
Specifications
Part Number
SFP4G-SW-85
Vendor Name
FS
Form Factor
SFP
Max Data Rate
4.25Gbps
Wavelength
850nm
Cable Distance
150m @ 4.25Gbps
Connector
LC duplex
Optical Components
VCSEL 850nm
Media
MMF
DOM Support
Yes
TX Power
-9~ 0dBm
Receiver Sensitivity
< -20dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Extended Temperature Range
-5 to 85°C (23 to 185°F)
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Customer Reviews
25,00 € (Excl. VAT)
29,75 € (Incl. VAT)
Pre-order