FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about 191509-2.
This picture is about 191509-1.
This picture is about  .
This picture is about 191509-5.
This picture is about 191509-4.
This picture is about 191509-2.
This picture is about 191509-1.
This picture is about  .
This picture is about 191509-5.
This picture is about 191509-4.

Cage Nut Tool for Inserting and Extracting Cage Nuts

#191509
#191509

Frosted Metal Sever Racks/Cabinets

25,00 € (Excl. VAT)
FS P/N: FS-NIET
29,75 € (Incl. VAT)
FS P/N: FS-NIET
169 Sold
41 Reviews
0 Question
27 in DE Warehouse, Get it by 23 May, 2024
37 in Global Warehouse, Get it by 31 May, 2024
20 in Transit, Get it by 06 Aug, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

Cage Nut Tool for Inserting and Extracting Cage Nuts

The appearance of the nut insertion/extraction tool frosted metal has a strong product texture, and its oxidation treatment can prevent scratching the surface in use.
Cage nut tool for inserting and extracting M5 and M6 cage nuts. This tool for server racks and cabinets is convenient to have on hand for installing a server, network, AV, and other rackmount equipment securely into your storage cabinet or server rack. It solves the problem of low efficiency and easy scratching during nut installation.

Specifications
Product Type
Cage Nut Tool
Weight
23.5g
Size
4.76"x1.14"x0.39" (121x29x10mm)
Materia
Metal Grinding
Application
Serving 10"/19" Racks or Cabinets
Packaging Quantity
1
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Nut Insertion/Extraction Tool

["Formed in one piece without the need for CNC (Computer Numerical Control) drilling and secondary assembly."]

Frosted Metal

Using frosted metal appearance prevents surface scratching.

Anti-slip Design

Non-slip lines facilitate the installation and extraction.

Warping Rod of C-clamp

Warping rod of the C-clamp can be forcibly installed.

Serving 10"/ 19" Racks or Cabinets

This tool is for inserting or extracting M5 cage nuts and M6 cage nuts in racks or cabinets.

Specifications

Cage Nut Tool for Inserting and Extracting Cage Nuts

The appearance of the nut insertion/extraction tool frosted metal has a strong product texture, and its oxidation treatment can prevent scratching the surface in use.
Cage nut tool for inserting and extracting M5 and M6 cage nuts. This tool for server racks and cabinets is convenient to have on hand for installing a server, network, AV, and other rackmount equipment securely into your storage cabinet or server rack. It solves the problem of low efficiency and easy scratching during nut installation.

Specifications
Product Type
Cage Nut Tool
Weight
23.5g
Size
4.76"x1.14"x0.39" (121x29x10mm)
Materia
Metal Grinding
Application
Serving 10"/19" Racks or Cabinets
Packaging Quantity
1
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Nut Insertion/Extraction Tool

["Formed in one piece without the need for CNC (Computer Numerical Control) drilling and secondary assembly."]

Frosted Metal

Using frosted metal appearance prevents surface scratching.

Anti-slip Design

Non-slip lines facilitate the installation and extraction.

Warping Rod of C-clamp

Warping rod of the C-clamp can be forcibly installed.

Serving 10"/ 19" Racks or Cabinets

This tool is for inserting or extracting M5 cage nuts and M6 cage nuts in racks or cabinets.

Questions & Answers

Customer Reviews

Resources

25,00 € (Excl. VAT)

29,75 € (Incl. VAT)

27 in DE Warehouse
37 in Global Warehouse