FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about CA-R006.
This picture is about CA-R006.
This picture is about CA-R006.
This picture is about CA-R006.
This picture is about CA-R006.
This picture is about CA-R006.
This picture is about CA-R006.
This picture is about CA-R006.
This picture is about CA-R006.
This picture is about CA-R006.

CA-R006, Pole Mount Adapter for Fixed Lens Bullets

#186537
#186537

Pole Mount Bracket

14,28 € (Incl. VAT)
FS P/N: CA-R006
0 Sold
0 Review
0 Question
Pre-order, Ship by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

CA-R006 Pole Mount Bracket for Bullet Cameras

The CA-R006 pole mount bracket is used for installing a number of FS IP cameras to a pole mount orientation. This bracket has a sturdy construction and is weatherproof, and can easily to set up and the instalation is perfect for use in difficult to reach places.

Specifications
Application
Outdoor, pole or rail installation for bullet camera
Dimensions(L × W × H)
127mmx136mmx62.5mm (5”x5.35”x2.46”)
Weight
0.34kg(0.75lb)
Material
Aluminum alloy
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

All Aluminum Material, Surface Spray Paint

The bracket is made of aluminum alloy, thickened and reinforced,treated with anti-oxidation paint, rust-proof, corrosion-resistant, acid-resistant, alkali-resistant, and has a long service life.

Further Details are Available

The multiple mounting holes allow for bracket expansion, and the installation of the stainless steel hoop is simple and convenient.

Specifications

CA-R006 Pole Mount Bracket for Bullet Cameras

The CA-R006 pole mount bracket is used for installing a number of FS IP cameras to a pole mount orientation. This bracket has a sturdy construction and is weatherproof, and can easily to set up and the instalation is perfect for use in difficult to reach places.

Specifications
Application
Outdoor, pole or rail installation for bullet camera
Dimensions(L × W × H)
127mmx136mmx62.5mm (5”x5.35”x2.46”)
Weight
0.34kg(0.75lb)
Material
Aluminum alloy
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
All Aluminum Material, Surface Spray Paint

The bracket is made of aluminum alloy, thickened and reinforced,treated with anti-oxidation paint, rust-proof, corrosion-resistant, acid-resistant, alkali-resistant, and has a long service life.

Further Details are Available

The multiple mounting holes allow for bracket expansion, and the installation of the stainless steel hoop is simple and convenient.

Questions & Answers

Customer Reviews

Resources

14,28 € (Incl. VAT)

Pre-order