FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about CA-O001.
This picture is about CA-O001.
This picture is about CA-O001.
This picture is about CA-O001.
This picture is about CA-O001.
This picture is about CA-O001.
This picture is about CA-O001.
This picture is about CA-O001.
This picture is about CA-O001.
This picture is about CA-O001.

CA-O001, Waterproof Joint for Junction Boxes

#186533
#186533

Plastic Indoor & Outdoor Use

2,38 € (Incl. VAT)
FS P/N: CA-O001
46 Sold
0 Review
0 Question
14 in Global Warehouse, Get it by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

CA-O001, Waterproof Joint for Junction Boxes

Enhance the protection of your junction box with the CA-O001 Waterproof Joint. Designed for seamless compatibility with all FS Junction Boxes, this accessory is engineered with durable plastic material to ensure long-lasting performance. Its reliable sealing protection safeguards your critical wiring components against moisture and environmental factors. With a quick and easy installation process, it offers a secure and safe connection for your wiring, making it an essential addition to your outdoor installations.

Specifications
Application
Indoor or Outdoor
Material
Plastic
Weight
0.05lb (0.023kg)
Dimensions (H × W × D)
Ø1.46"× 1.81" (Ø37 × 46mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Used with All FS Junction Boxes
Reliable Waterproof Performance

The CA-O001 delivers trustworthy protection against dust, water, and other contaminants. Rain or shine, you can rely on this waterproof joint to safeguard your wires and devices.

Quick and Easy Installation

1. Unscrew the plug.

2. Unscrew the sealing nut.

3. Insert the cable into the opening.

4. Place the threaded side into the hole.

5. Tighten the waterproof joint to secure it in place.

6. Install and tighten the nut to create a firm seal.

Specifications

CA-O001, Waterproof Joint for Junction Boxes

Enhance the protection of your junction box with the CA-O001 Waterproof Joint. Designed for seamless compatibility with all FS Junction Boxes, this accessory is engineered with durable plastic material to ensure long-lasting performance. Its reliable sealing protection safeguards your critical wiring components against moisture and environmental factors. With a quick and easy installation process, it offers a secure and safe connection for your wiring, making it an essential addition to your outdoor installations.

Specifications
Application
Indoor or Outdoor
Material
Plastic
Weight
0.05lb (0.023kg)
Dimensions (H × W × D)
Ø1.46"× 1.81" (Ø37 × 46mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Used with All FS Junction Boxes
Reliable Waterproof Performance

The CA-O001 delivers trustworthy protection against dust, water, and other contaminants. Rain or shine, you can rely on this waterproof joint to safeguard your wires and devices.

Quick and Easy Installation

1. Unscrew the plug.

2. Unscrew the sealing nut.

3. Insert the cable into the opening.

4. Place the threaded side into the hole.

5. Tighten the waterproof joint to secure it in place.

6. Install and tighten the nut to create a firm seal.

Questions & Answers

Customer Reviews

Resources

2,38 € (Incl. VAT)

14 in Global Warehouse