FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about CA-J005.
This picture is about CA-J005.
This picture is about CA-J005.
This picture is about CA-J005.
This picture is about CA-J005.
This picture is about CA-J005.
This picture is about CA-J005.
This picture is about CA-J005.
This picture is about CA-J005.
This picture is about CA-J005.
This picture is about CA-J005.
This picture is about CA-J005.

CA-J005, Fixed Dome Junction Box

#186531
#186531

Wall or Ceiling Installation Cable Pass

14,28 € (Incl. VAT)
FS P/N: CA-J005
34 Sold
2 Reviews
2 Questions
18 in Global Warehouse, Get it by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

CA-J005,Fixed Dome Junction Box

The CA-J005 fixed dome junction box keeps cables clean and organized. Made of aluminum alloy, and suitable for many types of cameras.

Specifications
Colour
White
Dimensions(L × W × H)
Φ126mm*36mm (4.96” x1.42”)
Weight
0.24kg(0.53lb)
Material
Aluminum alloy
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

All Aluminum Material, Surface Spray Paint

The bracket is made of aluminum alloy, thickened and reinforced,treated with anti-oxidation paint, rust-proof, corrosion-resistant, acid-resistant, alkali-resistant, and has a long service life.

Adaptable to Various Scenarios

Suitable for various monitoring installations, catering to different installation environments and adjustable based on specific installation requirements.

Specifications

CA-J005,Fixed Dome Junction Box

The CA-J005 fixed dome junction box keeps cables clean and organized. Made of aluminum alloy, and suitable for many types of cameras.

Specifications
Colour
White
Dimensions(L × W × H)
Φ126mm*36mm (4.96” x1.42”)
Weight
0.24kg(0.53lb)
Material
Aluminum alloy
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
All Aluminum Material, Surface Spray Paint

The bracket is made of aluminum alloy, thickened and reinforced,treated with anti-oxidation paint, rust-proof, corrosion-resistant, acid-resistant, alkali-resistant, and has a long service life.

Adaptable to Various Scenarios

Suitable for various monitoring installations, catering to different installation environments and adjustable based on specific installation requirements.

Questions & Answers

Customer Reviews

Resources

14,28 € (Incl. VAT)

18 in Global Warehouse