FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about 6PK-501.
This picture is about 6PK-501.
This picture is about 6PK-501.
This picture is about 6PK-501.
This picture is about 6PK-501.
This picture is about 6PK-501.
This picture is about 6PK-501.
This picture is about 6PK-501.
This picture is about 6PK-501.
This picture is about 6PK-501.

Pro'sKit® Portable Plastic Coated Wire Stripper Tool

#173507
#173507

SK5 Blade Stripper/Cutter

14,00 € (Excl. VAT)
FS P/N: 6PK-501
16,66 € (Incl. VAT)
FS P/N: 6PK-501
63 Sold
1 Review
2 Questions
9 in Global Warehouse, Get it by 30 May, 2024
5 in Transit, Get it by 10 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

Pro'sKit® Portable Plastic Coated Wire Stripper Tool

Stripping is the act of removing the protective outer jacket around network cables in preparation for the installation of plugs or keystone jacks. It can help you speed up the process of performing fiber network maintenance work and avoid excessive network downtime.

Specifications
Part Number
6PK-501
Cable Outside Diameter
3.2-9mm
Blade Material
SK5
Body Material
ABS
Length
112mm
Individual Packing
Blister Card
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Multifunctional Wire Stripper Tool

It can help you remove the protective outer jacket around network cables and speed up the process of performing fiber network maintenance work.

Triple Design of Stripper tool

Adjustable screw, SK5 steel blade and spring design deliver excellent performance and facilitate quick and easy stripping.

Adjustable Screw

Suitable for various thicknesses of the cable.

SK5 Steel Blade

Sharp SK5 blade has long service life.

Spring Design

Spring loaded forfast, low effort stripping.

Two Stripping Modes for Different Cables
There are two stripping for round and flat cables. Both applications are easy
stripping and no damaging to the cable core.
Round Cable Stripper
Flat Cable Stripper
Specifications

Pro'sKit® Portable Plastic Coated Wire Stripper Tool

Stripping is the act of removing the protective outer jacket around network cables in preparation for the installation of plugs or keystone jacks. It can help you speed up the process of performing fiber network maintenance work and avoid excessive network downtime.

Specifications
Part Number
6PK-501
Cable Outside Diameter
3.2-9mm
Blade Material
SK5
Body Material
ABS
Length
112mm
Individual Packing
Blister Card
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Multifunctional Wire Stripper Tool

It can help you remove the protective outer jacket around network cables and speed up the process of performing fiber network maintenance work.

Triple Design of Stripper tool

Adjustable screw, SK5 steel blade and spring design deliver excellent performance and facilitate quick and easy stripping.

Adjustable Screw

Suitable for various thicknesses of the cable.

SK5 Steel Blade

Sharp SK5 blade has long service life.

Spring Design

Spring loaded forfast, low effort stripping.

Two Stripping Modes for Different Cables
There are two stripping for round and flat cables. Both applications are easy
stripping and no damaging to the cable core.
Round Cable Stripper
Flat Cable Stripper

Questions & Answers

Customer Reviews

Resources

14,00 € (Excl. VAT)

16,66 € (Incl. VAT)

9 in Global Warehouse