FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about CP-3141.
This picture is about CP-3141.
This picture is about CP-3141.
This picture is about CP-3141.
This picture is about CP-3141.
This picture is about CP-3141.
This picture is about CP-3141.
This picture is about CP-3141.
This picture is about CP-3141.
This picture is about CP-3141.
This picture is about CP-3141.
This picture is about CP-3141.

Pro'sKit® Punch Down Termination Tool for Krone

#173504
#173504

Swing-out Hook/Spudger S45C Blade

8,90 € (Excl. VAT)
FS P/N: CP-3141
10,59 € (Incl. VAT)
FS P/N: CP-3141
274 Sold
1 Review
2 Questions
7 in Global Warehouse, Get it by 30 May, 2024
20 in Transit, Get it by 11 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

Pro'sKit® Punch Down Termination Tool for Krone

Punch Down Tool is a small hand tool used by telecommunication and network technicians. It is used for inserting wire into insulation displacement connectors on punch down blocks, patch panels, keystone modules, and surface mount boxes.

Specifications
Part Number
CP-3141
Blade Type
Krone
Blade Material
S45C
Body Material
ABS
Length
175mm
Individual Packing
Blister Card
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Multi-Function Hook&Spudger Tool

Use the hook to remove wires from any style block or to find the required wires in the mess. Use the spudger to remove the cross-connect module from the mounting bracket.

Enable Diverse Punch Down Demands

The punch down tool adapts to different plugs, card blocks, modules and patch panel operations. It is suitable for all Cat5e/6/6a/7/8 networking cables.

Operating Instructions

Strip the jacket

Separate the wires

Press the wires to the bottom

Cut the wires

Make sure there is no more extra wires

Finish

Specifications

Pro'sKit® Punch Down Termination Tool for Krone

Punch Down Tool is a small hand tool used by telecommunication and network technicians. It is used for inserting wire into insulation displacement connectors on punch down blocks, patch panels, keystone modules, and surface mount boxes.

Specifications
Part Number
CP-3141
Blade Type
Krone
Blade Material
S45C
Body Material
ABS
Length
175mm
Individual Packing
Blister Card
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Multi-Function Hook&Spudger Tool

Use the hook to remove wires from any style block or to find the required wires in the mess. Use the spudger to remove the cross-connect module from the mounting bracket.

Enable Diverse Punch Down Demands

The punch down tool adapts to different plugs, card blocks, modules and patch panel operations. It is suitable for all Cat5e/6/6a/7/8 networking cables.

Operating Instructions

Strip the jacket

Separate the wires

Press the wires to the bottom

Cut the wires

Make sure there is no more extra wires

Finish

Questions & Answers

Customer Reviews

Resources

8,90 € (Excl. VAT)

10,59 € (Incl. VAT)

7 in Global Warehouse