FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about BSSGFPWH.
This picture is about BSSGFPWH.
This picture is about BSSGFPWH.
This picture is about BSSGFPWH.
This picture is about BSSGFPWH.
This picture is about BSSGFPWH.
This picture is about BSSGFPWH.
This picture is about BSSGFPWH.
This picture is about BSSGFPWH.
This picture is about BSSGFPWH.

British-Style Single Gang Faceplate Frame, 2 Ports, White, 3.39'' x 3.39''

#161232
#161232

ABS Single Gang

0,95 € (Incl. VAT)
FS P/N: BSSGFPWH
214 Sold
0 Review
1 Question
8 in DE Warehouse, Get it by 03 Jun, 2024
1659 in Global Warehouse, Get it by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources

British-Style Single Gang Faceplate Frame, 2 Ports, White, 3.39'' x 3.39''

The Faceplate Frame System is designed to support the distribution of voice, data, and other communication needs to the work area for commercial or residential applications. It includes faceplate frame and faceplate frame insert that help create a cleaner home environment. Faceplate frame and faceplate frame insert are available in many ports and sizes to fit your needs. These faceplates provide versatility for installations by installing only the required jacks to provide a professional installation environment while keeping wiring organized.

Specifications
Product Type
Faceplate Frame
Vendor
FS
Total Number of Ports
2
Color
White
Material
ABS
Gang Opening Type
Single Gang
Operation Temperature
-25 to 70°C (-13 to 158°F)
Dimensions (HxWxD)
3.39''x3.39''x0.39''(86x86x10mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Multiple Size Options

Easy installation and multi-gang options are available to cover varying amounts of wall space around the outlet. ABS thermoplastic provide durability and resilience to resist heavy impacts.

Ideal for Residential and Commercial Applications

Hide the cables behind the wall with this cable outlet cover for a seamless, modern look. It is ideal for decorating your room, hallway, office or party and commercial.

Operating Instructions

Prepare the required materials

Punch down wires on the keystone jack

Clip keystone jack into the faceplate frame

Mount the faceplate frame to the back box

Fix the screws to strengthen stability and firmness

Terminate cable onto wall sockets, installation completed

Specifications

British-Style Single Gang Faceplate Frame, 2 Ports, White, 3.39'' x 3.39''

The Faceplate Frame System is designed to support the distribution of voice, data, and other communication needs to the work area for commercial or residential applications. It includes faceplate frame and faceplate frame insert that help create a cleaner home environment. Faceplate frame and faceplate frame insert are available in many ports and sizes to fit your needs. These faceplates provide versatility for installations by installing only the required jacks to provide a professional installation environment while keeping wiring organized.

Specifications
Product Type
Faceplate Frame
Vendor
FS
Total Number of Ports
2
Color
White
Material
ABS
Gang Opening Type
Single Gang
Operation Temperature
-25 to 70°C (-13 to 158°F)
Dimensions (HxWxD)
3.39''x3.39''x0.39''(86x86x10mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Multiple Size Options

Easy installation and multi-gang options are available to cover varying amounts of wall space around the outlet. ABS thermoplastic provide durability and resilience to resist heavy impacts.

Ideal for Residential and Commercial Applications

Hide the cables behind the wall with this cable outlet cover for a seamless, modern look. It is ideal for decorating your room, hallway, office or party and commercial.

Operating Instructions

Prepare the required materials

Punch down wires on the keystone jack

Clip keystone jack into the faceplate frame

Mount the faceplate frame to the back box

Fix the screws to strengthen stability and firmness

Terminate cable onto wall sockets, installation completed

Questions & Answers

Customer Reviews

Resources

0,95 € (Incl. VAT)

8 in DE Warehouse
1659 in Global Warehouse