FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FS-1260.
This picture is about FS-1260.
This picture is about FS-1260.
This picture is about FS-1260.

1.2 x 60mm Fiber Optic Splice Protection Sleeve-Single Fiber, 100pcs/pkg

Hot #13662
Hot #13662

1.2x60mm 100pcs/pkg

5,71 € (Incl. VAT)
FS P/N: FS-1260
34.9K Sold
38 Reviews
5 Questions
132 in DE Warehouse, Get it by 03 Jun, 2024
715 in Global Warehouse, Get it by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
Specifications
Features
Q&A
Reviews

Fiber Optic Splice Protection Sleeve-Single Fiber 1.2x60mm, 100pcs/pkg

This products is made up of cross linked polyolefin heat-shrinkable tubes, hot melt tubes and Stainless steel needle. It is specifically designed for the protection of fiber optical closure.

Specifications
Length of Tube
60mm
Outer Tube Diameter
3.75mm
Inner Tube Diameter
2.2mm
Steel Needle Diameter
1.2mm
After Recover Diameter
2.6mm
Working Temperature
-55 to 100°C (-67 to 212°F)
Tensile Strength
18MPa
Dielectric Constant
2.5
Elongation at Break
700%
Longitudinal Change
±5%
Density
0.94g/m³
Eccentricity
105
Dielectric Strength
25kV/mm
Volume resistance
1015Ω
Minimum Shrink Temperature
120°C (248°F)
Minimum Fully Recovery Temperature
100°C (212°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Protection of Fiber Optical Closure

This products is made up of cross linked polyolefin heat-shrinkable tubes, hot melt tubes and Stainless steel needle. It is specifically designed for the protection of fiber optical closure.

Full sealed, steel needle no loose

Single holed eliminates improper fiber threading

Polished and rounded edges, deburred

Insulation Protection Enhanced Fiber Durability
This heat shrinkable tubes is for bare fiber protection, which has the characteristics of fast shrinkage and high efficiency.
Higher Safety
Lower Safety
Application for Optical Fiber Connection

The connection strength and assembly speed of Fiber Optic Splice Protection Sleeve make it popular and widely praised in the application of optical cable maintenance and construction. 

Specifications

Fiber Optic Splice Protection Sleeve-Single Fiber 1.2x60mm, 100pcs/pkg

This products is made up of cross linked polyolefin heat-shrinkable tubes, hot melt tubes and Stainless steel needle. It is specifically designed for the protection of fiber optical closure.

Specifications
Length of Tube
60mm
Outer Tube Diameter
3.75mm
Inner Tube Diameter
2.2mm
Steel Needle Diameter
1.2mm
After Recover Diameter
2.6mm
Working Temperature
-55 to 100°C (-67 to 212°F)
Tensile Strength
18MPa
Dielectric Constant
2.5
Elongation at Break
700%
Longitudinal Change
±5%
Density
0.94g/m³
Eccentricity
105
Dielectric Strength
25kV/mm
Volume resistance
1015Ω
Minimum Shrink Temperature
120°C (248°F)
Minimum Fully Recovery Temperature
100°C (212°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Protection of Fiber Optical Closure

This products is made up of cross linked polyolefin heat-shrinkable tubes, hot melt tubes and Stainless steel needle. It is specifically designed for the protection of fiber optical closure.

Full sealed, steel needle no loose

Single holed eliminates improper fiber threading

Polished and rounded edges, deburred

Insulation Protection Enhanced Fiber Durability
This heat shrinkable tubes is for bare fiber protection, which has the characteristics of fast shrinkage and high efficiency.
Higher Safety
Lower Safety
Application for Optical Fiber Connection

The connection strength and assembly speed of Fiber Optic Splice Protection Sleeve make it popular and widely praised in the application of optical cable maintenance and construction. 

Questions & Answers

Customer Reviews

5,71 € (Incl. VAT)

132 in DE Warehouse
715 in Global Warehouse