English

Moving with the Times: Answers the Client’s Demand of Data Center Core Networking

https://www.fs.com/case/fs-helps-build-a-data-center-core-with-high-availability-aid-1113.html

Background

Our client is now provisioning a data center core network related to a Microsoft Storage Spaces Direct (S2D) converged networking project. There are 120 Virtual Machines (VMs) (mostly domain controllers, file servers, and terminal servers) used by 600 employees, and live migration traffic runs among these hyper-v hosts.

Challenge

Storage Spaces Direct (S2D) traffic for four VMs are about 50TB In total. Each VM requires 4 links to the switch. Therefore, the switch should be highly concerned in throughput, switching capacity and latency.The traffic will be from 4 virtual hosts with a mix of Storage Traffic (Microsoft S2D), Management Traffic, Backup Traffic, and Client Inter-VM Networking. High-availability is critical, so each host will have at least one connection to each of the two switches.There are also management and nightly backup traffic that should be considered. The switches should meet the large data processing requirement and the inter-switch connection should be properly planned to back the normal traffic.

Solution

FS S5850-48S6Q switch boasts 1.44Tbps switching capacity, 1071.43Mpps throughput and 612ns latency, which can satisfy the total 50Tb business requirement.

Sixteen 10G links (four per server) are set up between the switches and servers equipped with 10G NICs. As each host is connected to two redundant switches, MLAG is deployed, making the two independent switches act as a single logical switch.

LACP is configured between two S5850-48S6Q switches by 2 40G QSFP DAC cables, primarily for the purpose of providing redundancy in the event one of the switches fails.

Data Center Core

Conclusion

The case is for data center core networking, rather than end-client networking, thus posing high requirements on the network switches. FS S5850-48S6Q switch boasts both desired features, functions and favorable price,making it a highly-available option that perfectly answers the client’s demand and keeps the costs under budget.

You might be interested in

Knowledge
Knowledge
Knowledge
See profile for Sheldon.
Sheldon
Decoding OLT, ONU, ONT, and ODN in PON Network
Mar 14, 2023
391.6k
Knowledge
See profile for Irving.
Irving
What's the Difference? Hub vs Switch vs Router
Dec 17, 2021
369.7k
Knowledge
See profile for Sheldon.
Sheldon
What Is SFP Port of Gigabit Switch?
Jan 6, 2023
340.1k
Knowledge
See profile for Migelle.
Migelle
PoE vs PoE+ vs PoE++ Switch: How to Choose?
Mar 16, 2023
423.5k
Knowledge
Knowledge
Knowledge
Knowledge
See profile for Moris.
Moris
How Much Do You Know About Power Cord Types?
Sep 29, 2021
299.2k